239 Series - 5x20mm Time Lag Glass Body Cartridge Fuse Designed to the UL Specification

Fuse 239 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5×20mm Slo-Blo® glass body cartridge fuse designed to UL specification.

Features:

  • Designed to UL/CSA/ ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free

Applications:

  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0239.0802500.02528.175Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.080CheckOrder
0239.1002500.05517.3425Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.100CheckOrder
0239.1252500.08511.6Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.125CheckOrder
0239.1502500.138.1Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.150CheckOrder
0239.2002500.1653.8725Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.200CheckOrder
0239.2502500.343.07Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.250CheckOrder
0239.3002500.6152.3Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.300CheckOrder
0239.4002502.021.475Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.400CheckOrder
0239.5002501.9850.909Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.500CheckOrder
0239.6002502.4150.699Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.600CheckOrder
0239.7002504.120.5375Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.700CheckOrder
0239.7502505.4250.471Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.750CheckOrder
0239.8002507.5650.4155Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239.800CheckOrder
0239001.25011.2950.2965Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239001.CheckOrder
0239002.25050.5850.09425Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239002.CheckOrder
0239003.250129.510.0487Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239003.CheckOrder
0239004.125270.7030.0312Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239004.CheckOrder
0239005.125302.8360.0199Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239005.CheckOrder
0239007.125305.7580.0144Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0239007.CheckOrder
023901.625030.430.1205Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C023901.6CheckOrder
023902.525079.7050.0583Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C023902.5CheckOrder
023903.2250128.050.0385Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C023903.2Check
023903.5250128.050.037Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C023903.5Check
02391.2525019.5250.198Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C02391.25CheckOrder
02393.15250128.050.04135Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C02393.15CheckOrder
02390003.
Obsolete: 2015 -04-02
Slo-Blo/Time Lag (T)/Time Delay-55° to 125°CCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0239.080MXEP FUSE 250V 5X20 PT TL UL LBC RoHS .080A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.080MXP FUSE 250V 5X20 TL UL LBC RoHS .080A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.100MXEP FUSE 250V 5X20 PT TL UL LBC RoHS .100A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.100MXP FUSE 250V 5X20 TL UL LBC RoHS .100A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.125MXP FUSE 250V 5X20 TL UL LBC RoHS .125A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.150MXP FUSE 250V 5X20 TL UL LBC RoHS .150A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.150MXP REACH197_Declaration_0239.150MXP No
Does not Contain
0239.150MXEP FUSE 250V 5X20 PT TL UL LBC RoHS .150A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.200VXEP FUSE 250V UL TD 5X20 PT RoHS .200A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.200MXP FUSE 5x20 SLO-BLO LBC 0.2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.200MXP REACH211_Declaration_0239.200MXP No
Does not Contain
0239.200VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.200HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH_SVHC Declaration_0239.200HXP No
Does not Contain
0239.200MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .200A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.200HXEP FUSE 250V UL TD 5X20 PT RoHS .200A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.200MXEP FUSE 5x20 PGT SLO-BLO LBC 0.2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.200MXEP REACH181_Declaration_0239.200MXEP No
Does not Contain IPC_0239.200MXEP
0239.250VXEP FUSE 250V UL TD 5X20 PT RoHS .250A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.250MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .250A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.250HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.250MXP FUSE 5x20 SLO-BLO LBC 0.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.250MXP REACH201_Declaration_0239.250MXP No
Does not Contain
0239.250VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.250HXEP FUSE 250V UL TD 5X20 PT RoHS .250A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.250MXEP FUSE 5x20 PGT SLO-BLO LBC 0.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.300MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .300A RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.300MXP FUSE 5x20 SLO-BLO LBC 0.3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.300MXP REACH201_Declaration_0239.300MXP No
07/12/2012
Does not Contain IPC_0239.300MXP
0239.300MXEP FUSE 5x20 PGT SLO-BLO LBC 0.3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.300HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.300HXP No
07/12/2012
0239.300VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.300VXEP FUSE 250V UL TD 5X20 PT RoHS .300A RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.300HXEP FUSE 250V UL TD 5X20 PT RoHS .300A RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.400VXEP FUSE 250V UL TD 5X20 PT RoHS .400A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.400HXEP FUSE 250V UL TD 5X20 PT RoHS .400A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.400MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .400A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.400MXEP FUSE 5x20 PGT SLO-BLO LBC 0.4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.400MXEP REACH181_Declaration_0239.400MXEP No
Does not Contain IPC_0239.400MXEP
0239.400VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.400MXP FUSE 5x20 SLO-BLO LBC 0.4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH191_Declaration_0239.400MXP No
Does not Contain
0239.400HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.400HXP REACH205_Declaration_0239.400HXP No
Does not Contain
0239.500MXP FUSE 5x20 SLO-BLO LBC 0.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.500MXP REACH205_Declaration_0239.500MXP No
Does not Contain
0239.500HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.500VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.500MXEP FUSE 5x20 PGT SLO-BLO LBC 0.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.500MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .500A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.500VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.500VXP REACH191_Declaration_0239.500VXP No
Does not Contain
0239.500HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.600HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.600HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.600HXP REACH201_Declaration_0239.600HXP No
Does not Contain IPC_0239.600
0239.600MXEP FUSE 5x20 PGT SLO-BLO LBC 0.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.600VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.600VXP REACH201_Declaration_0239.600VXP No
Does not Contain IPC_0239.600
0239.600MXP FUSE 5x20 SLO-BLO LBC 0.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.600MXP REACH201_Declaration_0239.600MXP No
Does not Contain IPC_0239.600
0239.600MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .600A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.600VXEP FUSE 250V UL TD 5X20 PT RoHS .600A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.700VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.700MXEP FUSE 5x20 PGT SLO-BLO LBC 0.7A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.700VXEP FUSE 250V UL TD 5X20 PT RoHS .700A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.700HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.700MXP FUSE 5x20 SLO-BLO LBC 0.7A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.700MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .700A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.700HXEP FUSE 250V UL TD 5X20 PT RoHS .700A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.750MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .750A RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.750MXEP FUSE 5x20 PGT SLO-BLO LBC 0.75A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.750HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.750VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.750HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.750MXP FUSE 5x20 SLO-BLO LBC 0.75A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.750MXP No
07/12/2012
IPC_0239.750MXP
0239.750VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.800MXEP FUSE 5x20 PGT SLO-BLO LBC 0.8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.800HXEP FUSE 250V UL TD 5X20 PT RoHS .800A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.800MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .800A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.800VXEP FUSE 250V UL TD 5X20 PT RoHS .800A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.800HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.800HXP REACH211_Declaration_0239.800HXP No
Does not Contain
0239.800MXP FUSE 5x20 SLO-BLO LBC 0.8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.800MXP REACH205_Declaration_0239.800MXP No
Does not Contain IPC_0239.800MXP_0239.800HXP
0239.800VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239001.MXP FUSE 5x20 SLO-BLO LBC 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239001.MXP REACH219_Declaration_0239001.MXP No
Does not Contain IPC_0239001.MXP_0239001.HXP
0239001.VXEP FUSE 250V UL TD 5X20 PT RoHS 1A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239001.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239001.HXP REACH201_Declaration_0239001.HXP No
Does not Contain IPC_0239001.MXP_0239001.HXP
0239001.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239001.VXP REACH191_Declaration_0239001.VXP No
Does not Contain
0239001.HXEP FUSE 250V UL TD 5X20 PT RoHS 1A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239001.MXEP FUSE 5x20 PGT SLO-BLO LBC 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239001.MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 1A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239002.HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239002.MXP FUSE 5x20 SLO-BLO LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239002.MXP REACH_SVHC Declaration_0239002.MXP No
Does not Contain IPC_0239002.MXP_0239002.HXP
0239002.VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239002.MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239002.MRET5P FUS 5x20 PGT REEL T5 S/B LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239002.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239002.VXP REACH191_Declaration_0239002.VXP No
Does not Contain
0239002.MXF27P FUSE 5X20PGT RADFORM S/B LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239002.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239002.HXP REACH209_Declaration_0239002.HXP No
Does not Contain IPC_0239002.MXP_0239002.HXP
0239002.MXF21P FUSE 250V LBC TD 5X20MM RAD RoHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239002.MXEP FUSE 5x20 PGT SLO-BLO LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239002.MXEP REACH209_Declaration_0239002.MXEP No
Does not Contain IPC_0239002.MXEP
0239003.MXF11P FUS 5X20 PGT RAD FORM S/B LBC 3A/250V(P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239003.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239003.HXP REACH209_Declaration_0239003.HXP No
Does not Contain IPC_0239003.HXP_0239003.MXP
0239003.VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239003.MXEP FUSE 5x20 PGT SLO-BLO LBC 3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239003.MXEP REACH219_Declaration_0239003.MXEP No
Does not Contain IPC_0239003.MXEP
0239003.MXF34P FUSE 250V LBC TD 5X20MM RAD RoHS 3A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239003.MXF22P FUSE 250V UL TD LBC SB 5X20MM 3A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239003.HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239003.VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239003.VXP REACH191_Declaration_0239003.VXP No
Does not Contain
0239003.MXF20P FUSE 5X20 PGT RAD FORM S/B LBC 3A/250V-P RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239003.MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 3A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239003.MRET1P REACH209_Declaration_0239003.MRET1P No
Does not Contain IPC_0239003.MRET1P
0239003.MXP FUSE SLO-BLO 3A 250V 5X20MM LBC RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239003.MXP REACH219_Declaration_0239003.MXP No
Does not Contain IPC_0239003.MXP
0239004.MRET1P FUSE 125V SLO-BLO LBC 5X20 RoHS 4A RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239004.HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239004.VXEP FUSE 125V UL TD 5X20 PT RoHS 4A RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239004.MXEP FUSE 5x20 PGT SLO-BLO LBC 4A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239004.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239004.HXP REACH205_Declaration_0239004.HXP No
07/12/2012
Does not Contain IPC_0239004.HXP_0239004.MXP
0239004.MXP FUSE 5x20 SLO-BLO LBC 4A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239004.MXP REACH219_Declaration_0239004.MXP No
07/12/2012
Does not Contain IPC_0239004.HXP_0239004.MXP
0239004.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239005.MXBP FUSE 5X20 C/CODE SLO-BLO LBC 5A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239005.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239005.HXP REACH205_Declaration_0239005.HXP No
Does not Contain IPC_0239005.MXP_0239005.HXP
0239005.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH201_Declaration_0239005.VXP No
Does not Contain
0239005.MXEP FUSE 5x20 PGT SLO-BLO LBC 5A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239005.VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239005.HXEP FUSE 125V UL TD 5X20 PT RoHS 5A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239005.MRET1P FUSE 125V SLO-BLO LBC 5X20 RoHS 5A RoHS No 02/01/2005 PbFree No 02/01/2005 No
IPC_0239005.MRET1P
0239005.MXP FUSE 5x20 SLO-BLO LBC 5A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239005.MXP REACH197_Declaration_0239005.MXP No
Does not Contain IPC_0239005.MXP_0239005.HXP
0239007.MXEP FUSE 5x20 PGT SLO-BLO LBC 7A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239007.VXEP FUSE 125V UL TD 5X20 PT RoHS 7A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239007.MRET1P FUSE 125V SLO-BLO LBC 5X20 RoHS 7A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239007.HXEP FUSE 125V UL TD 5X20 PT RoHS 7A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239007.MXP FUSE 5x20 SLO-BLO LBC 7A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239007.MXP REACH219_Declaration_0239007.MXP No
Does not Contain IPC_0239007.MXP
023901.6MXEP FUSE 5x20 PGT SLO-BLO LBC 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023901.6MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 No
023901.6MXBP FUSE 250V 5X20 C/CODE SB LBC (P) 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 No
023901.6VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023901.6VXEP FUSE 250V UL TD 5X20 PT RoHS 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 No
023901.6MXP FUSE 5x20 SLO-BLO LBC 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH_SVHC Declaration_023901.6MXP No
Does not Contain IPC_023901.6MXP_023901.6HXP
023901.6HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023901.6HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023901.6HXP REACH209_Declaration_023901.6HXP No
Does not Contain IPC_023901.6MXP_023901.6HXP
023902.5MXEP FUSE 5x20 PGT SLO-BLO LBC 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023902.5MXEP REACH191_Declaration_023902.5MXEP No
Does not Contain
023902.5HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023902.5HXP REACH205_Declaration_023902.5HXP No
Does not Contain IPC_023902.5MXP_023902.5HXP
023902.5MXP FUSE 5x20 SLO-BLO LBC 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023902.5MXP REACH197_Declaration_023902.5MXP No
Does not Contain
023903.5MXBP FUSE 250V 5X20 TL UL LBC CC RoHS 3.5A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023903.5MXBP REACH219_Declaration_023903.5MXBP No
Does not Contain IPC_023903.5MXBP
023903.2MXP FUSE 250V 5X20 TL UL LBC RoHS 3.2A RoHS No 02/01/2005 PbFree No 02/01/2005 No
023902.5VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023902.5HXEP FUSE 250V UL TD 5X20 PT RoHS 2.5A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023902.5HXEP No
023902.5MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 2.5A RoHS No 02/01/2005 PbFree No 02/01/2005 No
023903.5MXP FUSE 250V 5X20 TL UL LBC RoHS 3.5A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023903.5MXP REACH211_Declaration_023903.5MXP No
Does not Contain
023902.5VXEP FUSE 250V UL TD 5X20 PT RoHS 2.5A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02391.25VXEP FUSE 250V UL TD 5X20 PT RoHS 1.25A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02391.25MXEP FUSE 5x20 PGT SLO-BLO LBC 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH191_Declaration_02391.25MXEP No
Does not Contain
0239.125MXEP FUSE 250V 5X20 PT TL UL LBC RoHS .125A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02391.25VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02391.25MXP FUSE 5x20 SLO-BLO LBC 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02391.25MXP REACH197_Declaration_02391.25MXP No
Does not Contain IPC_02391.25MXP_02391.25HXP
02391.25HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
IPC_02391.25MXP_02391.25HXP
02391.25HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02391.25MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 1.25A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02393.15MXP FUSE 5x20 SLO-BLO LBC 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02393.15MXP REACH197_Declaration_02393.15MXP No
Does not Contain IPC_02393.15MXP
02393.15VXEP FUSE 250V UL TD 5X20 PT RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02393.15MXF14P FUSE 250V LBC TD 5X20MM RAD RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02393.15MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02393.15HXEP FUSE 250V UL TD 5X20 PT RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02393.15MXEP FUSE 5x20 PGT SLO-BLO LBC 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02393.15HXP FUSE 250V UL TD 5X20 RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02393.15HXP REACH211_Declaration_02393.15HXP No
Does not Contain IPC_02393.15MXP_02393.15HXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 239 Datasheet

5X20mm time-Lag glass body cartridge fuse designed to UL specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 239 Series Time Curve

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...


  • Showing 11 items