Smart electricity meters give building managers insight into and control over energy use. Littelfuse makes the solid state relays,

High Voltage DC Contactor Relays
High Voltage DC Contactor Relays Parts
High Voltage DC Contactor Relays Applications


Look to Littelfuse for overcurrent and overvoltage protection of energy storage devices in two- and three-wheeler EVs. This block diagram

Li-ion battery disconnect switches ensure EVs and electric buses remain charged while parked. Power distribution units that incorporate

Leading OEMs rely on Littelfuse for critical electronic components of HVAC equipment. We engineer the broadest portfolio of devices to protect
High Voltage DC Contactor Relays Resources
High Voltage DC Contactor Relays Featured Products
High Voltage DC Contactor Relays Support
Frequently Asked Questions
What are high-voltage dc contactor relays?
High-voltage dc contactor relays are electromechanically operated switches designed for direct connection to high-load devices such as electric motors. Unlike standard dc relays, these heavy-duty contactors often have features like magnetic blowouts and sealed gas chambers to suppress electrical arc, and they are sometimes designed with features like coil economizers
How do high-voltage dc contactor relays work?
In a typical high-voltage dc contactor, when a control voltage is applied to the coil contacts, it generates a magnetic field that attracts a movable iron core toward a fixed core. Movable contacts attached to the moveable core are pulled toward fixed contacts. When the contacts meet, it completes the circuit and allows power to flow to the load. When the control