Flashers & Tower Lighting Controls
Littelfuse designs and manufactures flashers and tower lighting controls for a variety of industrial applications including communication towers, smokestacks, cooling towers, tall buildings, bridges, and utility towers. These navigation lighting control solutions include obstruction lighting controls, solid-state sequencing controls, LED beacon lamp alarm relays, and a selection of flashers for inductive, incandescent, and resistive loads. This broad portfolio also includes the photo control series designed to meet the demands of the most rigorous requirements and calibrated to meet FAA and FCC specifications.
Subcategories under Flashers & Tower Lighting Controls
Flashers & Tower Lighting Controls Parts
Filters
Showing 1 to 12 of 39 Total Results
Part Number | Actions | Input Voltage (V) | Output Load Rating (VA) | Flash Rate (fpm) | Output Form |
---|
Part Number | Actions | Input Voltage (V) | Output Load Rating (VA) | Flash Rate (fpm) | Output Form | |
---|---|---|---|---|---|---|
120 V ac | 2500 W @ 120 Vac | 30 ±10 | ||||
120 V ac | 2500 W @ 120 Vac | 30 ±10 | ||||
230 V ac | 5000 W @ 230 Vac | 30 ±10 | ||||
230 V ac | 5000 W @ 230 Vac | 30 ±10 | ||||
120 V ac | 2500 W | 30 ±10% | ||||
120 V ac | 2500 W | 30 ±10% | ||||
230 V ac | 5000 W | 30 ±10% | ||||
120 V ac | One isolated SPDT relay rated 5 A resistive; Two solid-state line voltage outputs rated 0.5 A steady and 5 A inrush | 3 total: 1 relay and 2 solid state | ||||
230 V ac | One isolated SPDT relay rated 5 A resistive; Two solid-state line voltage outputs rated 0.5 A steady and 5 A inrush | 3 total: 1 relay and 2 solid state | ||||
120 - 230 V ac | One isolated SPNO relay rated 5 A @ 240 Vac or 30 Vdc resistive - 1/4 hp @125 Vac - 1/2hp @ 250 Vac; One SPDT relay rated at 10 A @ 240 Vac or 30 Vdc resistive - 1/4 hp @125 Vac - 1/2 hp @ 250 Vac; One solid-state line voltage output rated 0.5 A steady and 5A inrush | 3 total: 2 relay and 1 solid state | ||||
120 V ac | Fullwave AC: 1 A steady state | 75 ±20% | ||||
120 V ac | Fullwave AC: 1 A steady state | 45 ±20% |