0239004. - 239 Series

Series: 239
Questions? Contact Littelfuse Support
Fuse 239 Image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm time-Lag glass body cartridge fuse designed to JL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 270.703
Nominal Cold Resistance (Ohms) 0.0312
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 125
Partner ECAD Models 0239004.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0239004.MRET1P FUSE 125V SLO-BLO LBC 5X20 RoHS 4A RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239004.HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239004.VXEP FUSE 125V UL TD 5X20 PT RoHS 4A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239004.MXEP FUSE 5x20 PGT SLO-BLO LBC 4A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239004.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239004.HXP REACH205_Declaration_0239004.HXP No
Does not Contain IPC_0239004.HXP_0239004.MXP
0239004.MXP FUSE 5x20 SLO-BLO LBC 4A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239004.MXP REACH219_Declaration_0239004.MXP Yes
Does not Contain IPC_0239004.HXP_0239004.MXP
0239004.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.