Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
Part Number | Actions | DC Sparkover Voltage Tolerance (%) | VMIN Spark (V) | VNom Spark (V) | VMAX Spark (V) | Max Impulse Breakdown Voltage @ 1kV/µs (V) | Max Impulse Sparkover Voltage @ 100V/µs (V) | Capacitance (Co) (pF) | Impulse Discharge Current @8/20µs (kA) | Insulation Resistance (Ω) | Electrodes | Failsafe | Agency Approvals |
---|
Part Number | Actions | DC Sparkover Voltage Tolerance (%) | VMIN Spark (V) | VNom Spark (V) | VMAX Spark (V) | Max Impulse Breakdown Voltage @ 1kV/µs (V) | Max Impulse Sparkover Voltage @ 100V/µs (V) | Capacitance (Co) (pF) | Impulse Discharge Current @8/20µs (kA) | Insulation Resistance (Ω) | Electrodes | Failsafe | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±20% | 150 | <=600 | <.5 | 1 | 2 | Without | UR | |||||||
±20% | 200 | <=700 | <.5 | 1 | 2 | Without | UR | |||||||
±20% | 230 | <=700 | <.5 | 1 | 2 | Without | UR | |||||||
±20% | 75 | <=600 | <.5 | 1 | 2 | Without | UR | |||||||
±20% | 90 | <=600 | <.5 | 1 | 2 | Without | UR | |||||||
140 | 182 | 98 | 900 | 800 | <0.5 | 0.5 | 1 | 2 | No | |||||
200 | 260 | 140 | 1100 | 700 | <0.3 | 0.5 | 1 | 2 | No | |||||
230 | 276 | 172 | 800 | 600 | <0.5 | 0.5 | 1 | 2 | No | |||||
350 | 495 | 265 | 1150 | 900 | <0.5 | 0.5 | 1 | 2 | No | |||||
105 | 150 | 195 | 600 | 500 | 1 | 1 | 1 | 2 | No | |||||
172 | 230 | 288 | 800 | 650 | 1 | 1 | 1 | 2 | No | |||||
225 | 300 | 375 | 850 | 700 | 1 | 1 | 1 | 2 | No |
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.
A matrix at the center of this guide shows users how to protect and boost the operations of datacenter electronics by deploying Littelfuse solutions.