
2-Pro Devices

2PRO® devices combine PolySwitch® polymeric positive temperature coefficient (PPTC) resettable fuses and metal oxide varistors (MOVs). The devices provide overcurrent, overvoltage, and overtemperature protection in compact devices, allowing electronic equipment manufactures to simplify PCB design. 2PRO devices protect electronics from lightning, electrostatic discharge, short circuits, electromagnetic interference, and voltage surges. Places you will find 2PRO devices include networking equipment, data centers, power supplies, security systems, household appliances, and smart meters.
- Available with hold current ratings from 150 mA to 750 mA
- Available with trip current ratings from 300 mA to 1 A
- Available with minimum resistance ratings from 370 m Ω to 6.5 Ω
- Certified halogen-free and RoHS compliant
- Combining PPTCs and MOVs simplifies circuit design, reduces device count, and reduces MOV failures due to overheating
- Use helps equipment comply with UL 60950, IEC 6100-4-4, and IEC 6100-4-2 standards
- Use in telecom equipment facilitates compliance with surge tests defined under TIA-968-A, IEC 60950, ITU-T K.20, and ITU-T K.21
- Designed for wave soldering
2-Pro Devices Parts
Filters
Showing 1 to 5 of 5 Total Results
Part Number | Actions | IH (mA) | Trip Current (A) | RMIN (Ω) | Resistance (Max) (Ω) | R1max (Ω) | Interrupt Current Max | Operating Voltage (V) | Max Time to Trip Current (A) | Agency Approvals |
---|
Part Number | Actions | IH (mA) | Trip Current (A) | RMIN (Ω) | Resistance (Max) (Ω) | R1max (Ω) | Interrupt Current Max
| Operating Voltage (V) | Max Time to Trip Current (A) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.15 | 0.3 | 6.5 | 14 | 16 | 240 | 3 | |||||
0.35 | 0.75 | 1.4 | 2.2 | 2.8 | 240 | 2 | |||||
0.75 | 1.5 | 0.37 | 0.75 | 1.03 | 240 | 1.2 | |||||
0.15 | 0.3 | 6.5 | 14 | 16 | 3 | 60 | 3 | UR | |||
0.15 | 0.3 | 6.5 | 14 | 16 | 3 | 60 | 3 | UR |