Protection Relays and Controls Catalog
Browse our comprehensive catalog to find the right Protection Relays & Controls product for your application.
Part Number | Actions | Supply Voltage AC | Relay Contacts Config | Relay Contacts Operation | GF Trip Level Range (%) | GF Trip Level A | GF Trip Time (s) | Communications | Analog Output Current (mA) | Auto Manual Reset | Mount Method | Supply Voltage DC |
---|
Part Number | Actions | Supply Voltage AC | Relay Contacts Config | Relay Contacts Operation | GF Trip Level Range (%) | GF Trip Level A | GF Trip Time (s) | Communications | Analog Output Current (mA) | Auto Manual Reset | Mount Method | Supply Voltage DC | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Browse our comprehensive catalog to find the right Protection Relays & Controls product for your application.
Learn about our fuses and fuse holders, protection relays, electronic controls, surge protective devices, auxiliary switches, and temperature sensors.
Our comprehensive Industrial Product Selection Guide features 225+ Relay Product Series. Color-coded and organized by product categories, this
Learn about GFCIs, arc flash detectors, voltage monitors, NGRs, pump and motor controls, and flasher and tower lighting controls made by Littelfuse.
Resistance grounding eliminates transient overvoltages and single-phase arc-flash hazards by reducing the ground-fault current to 5 A, as well as the ability to locate the ground fault. Per IEEE Standard 141-1993, Arc-flash hazards are eliminated if the ground-fault current is reduced to 5 A or less. For systems 2.4 kV and higher, low-resistance grounding systems can be used. Properly sized resistance grounding systems solve two problems of ungrounded systems—transient overvoltages and difficulty locating ground faults.