PLED6M Series - Open LED Protectors

Series: PLED6M
Obsolete: 2017 -01-10 Replaced ByPLEDxN Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
LED Protector PLED6M PL
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

PLED6M Series from Littelfuse is designed to provide a switching electronic shunt path when an LED in an LED string fails as an open circuit. This ensures that the entire array of LEDs will stay illuminated even if a single LED in a string fails.  The PLED6M Series is designed for use with one-watt LEDs, nominally 350mA @ 3V, and the low turn-on voltage of 7.5V (max) allows for fast switching after an LED opens.  Furthermore, the on-state (bypass) voltage of 1.2V (max) reduces the steady state power dissipation following an LED open failure and is housed in a small form factor Powermite® package.

Features:

  • Electronic shunt/bypass for open LEDs, allowing LED strings to keep functioning, even if one LED in the set fails as an open circuit
  • Automatically resets if the LED heals itself or the power is cycled
  • Low profile, small footprint POWERMITE® package provides maximum heat dissipation and greater layout flexibility
  • Supports high-brightness, outdoor LED applications where high reliability and low maintenacnce are required
  • Environmentally friendly, RoHS compliant construction

Applications:

  • Street, subway, runway, and tunnel lighting
  • Vehicle headlights
  • Roadside warning lights
  • Outdoor signage

Access specifications, certifications, check availability and order parts below

Catalog #MIN VBR@IT
(V)
MAX VBR@IT
(V)
Holding
Current
(mA)
IT
(mA)
VT
(V)
Package
PLED6M
Obsolete: 2017 -01-10
Replaced By: PLED6N
5.57.5120.351.2POWERMITE
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PLED6M LED Open PROTECTOR Uni 6V PM-1 RoHS RoHS No 06/20/2012 PbFree No 07/20/2012 Yes
06/20/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon LED Protector PLED6M Datasheet

The open LED protector provides a switching electronic shunt path when an LED in an LED string fails as an open circuit...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...