background-waves

In-line Fuse Holders

In-line fuse holders install along wiring harnesses to put overcurrent protection in places where fuse blocks will not fit or where routing cables to a junction box would prove impractical. Littelfuse makes in-line fuse holders that fit most types of fuses used in automotive, industrial, lighting, telecommunications, and power generation and transmission applications. Off-the-shelf options include waterproof and indicating holders. We can also partner with you to design a customized in-line holder.
  • Rated for use in 12 V to 58 V systems
  • Some versions can accommodate fuses up to 60 A
  • Good UL 94 flammability ratings
  • Versions specifically engineered to hold blade, cartridge, cylindrical, glass, and torpedo fuses
  • Waterproof seals
  • Optional covers available

In-line Fuse Holders Parts

FiltersFilters

2onClick
80onClick

In-line Fuse Holders Applications

three electricity meters with green digital screens
Electricity Meters

Smart electricity meters give building managers insight into and control over energy use. Littelfuse makes the solid state relays,

Energy Storage - Passenger Car Electric Powertrain

Ensure efficient and safe energy storage in EVs. Choose Littelfuse overcurrent and overvoltage protection devices shown on this block diagram to

Highlights Section

  • Automotive
  • Industrial
  • Lighting
  • Power generation and transmission
  • Telecommunications

In-line Fuse Holders Resources

In-line Fuse Holders Featured Products

In-line Fuse Holders Information Center

Description

Recently redesigned, the Littelfuse 600 V in-line watertight fuse holders allow maximum protection for high humidity and corrosive environments. The fuse holders are designed to be touch-safe and flexible for use in a variety of applications.

Features and Benefits

  • Design increases safety by facilitating individual device disconnection for easy servicing, eliminating shock risk
  • Increases efficiency by preventing faulted ballast from severely damaging fixture or device
  • Designed to meet IP67 touch-safe standards
  • Watertight O-ring seal
  • Variety of terminations available for flexible design
  • Insulating boots available for harsh environments

Applications

  • Street lighting and parking lot lighting
  • Sports lighting and various outdoor illuminated signs
  • Boat electrical circuits, tractors/yard equipment and general outdoor circuit protection (such as traffic signals, alley lighting and electric wheelchairs)

Recommended Fuses

LEB/LEX Series

  • Class CC Series: CCMR, KLDR, KLKR
  • Midget Series: BLF, BLN, FLM, FLQ, KLK, KLKD

LEC/LEY series

  • Class CC Series: CCMR, KLDR, KLKR