ABS - EBS Sockets & Plugs

We offer a diverse portfolio of ABS (5-pole) and EBS (7-pole) connectors available in 12 V or 24 V versions for tractor-trailer braking systems. Our ABS and EBS sockets and plugs are used for the electrical connection of the ABS or EBS braking system between a truck tractor and a trailer or semi-trailer. Our heavy-duty sockets and plugs use nickel-plated brass terminals for reliable connections, and the plugs are equipped with a stainless steel locking lever and rollers to prevent accidental disconnection. All of our ABS and EBS trailer braking system connectors conform to ISO 7638 and ADR/GGVS for hazardous goods.
- Sockets and plugs use nickel-plated brass terminals for reliable connections
- Plugs are equipped with a stainless steel locking lever and rollers to prevent accidental disconnection
- Sockets are provided with an expulsion system of the plug in case it is not plugged in correctly
- Connectors conform to ADR/GGVS norm requirements for vehicles transporting hazardous goods
- High mechanical resistance and water tightness
- Efficient, reliable electrical connection
ABS - EBS Sockets & Plugs Parts
Filters
Showing 1 to 12 of 37 Total Results
Part Number | Actions | Circuitry | Voltage Rating (V) | Housing |
---|
Part Number | Actions | Circuitry | Voltage Rating (V) | Housing | |
---|---|---|---|---|---|
5 | 12 | Plastic | |||
5 | 12 | Plastic | |||
5 | 12 | Plastic | |||
5 | 12 | Plastic | |||
5 | 12 | Plastic | |||
5 | 12 | Plastic | |||
5 | 24 | Plastic | |||
5 | 24 | Plastic | |||
5 | 24 | Plastic | |||
5 | 24 | Plastic | |||
5 | 24 | Plastic | |||
5 | 24 | Plastic |