Hazardous Area Type Fuses

Hazardous area type fuses do exactly what their name suggests. The surface mount fuses create intrinsically safe circuits in chemical plants, refineries, and other areas where gases and dust can explode when current arcs or equipment overheats due to an overcurrent event. PICO® and T-Plus hazardous area type fuse made by Littelfuse are particularly useful for protecting flow meters and electronic processing equipment. Each our hazardous area type fuses is certified under UL 913, meets ATEX and IECEx requirements, and is optimally designed for mounting on printed circuit boards with lead-free solder.
- Suitable for 277 V applications
- Can work in ac and dc electrical systems
- Minimum interrupting rating of 1500 A
- Meet ATEX, IEC, and UL standards
- Certified lead-free and RoHS compliant
- Small size makes fuses suitable for surface mounting on PCBs
- Encapsulated and sealed to protect fuse element from dust and moisture while minimizing risk of explosions from sparks
- Capsule material bonds easily, reducing need for solder
- Suitable for use in a range of Class I to Class III hazardous environments
Hazardous Area Type Fuses Parts
Filters
Showing 1 to 6 of 6 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Voltage Rating (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Vibration | Body | MSL | Opening | Agency Approvals |
---|
Part Number | Actions | Maximum AC Voltage (V) | Voltage Rating (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Vibration | Body | MSL | Opening | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|