
15-Pole Spiral Coils

We offer a variety of 15-pole spiral coils used for connecting commercial tractor trucks and semi-trailers. These truck-to-trailer electrical connector cables are available in various turn diameters, including 30 mm, 40 mm, and 80 mm, and feature either a Hytrel® (TEEE) or Polyurethane (TPU) sheath. Ideally suited for electrical connections on vehicles transporting hazardous goods (based on the technical specifications given by ADR/GGVS norms), all of our 15-pole trailer connector cables conform to ISO 4141 and ISO 12098.
- Spiral coils with Hytrel® (TEEE) or polyurethane (TPU) sheath
- 30 mm, 40 mm, and 80 mm turn diameters are available
- Cables conform to ISO 4141 and ISO 12098 standards
- Pre-assembled 15-pole spiral cables eliminate the time, cost, and complications of terminal assembly and installation
15-Pole Spiral Coils Parts
Filters
Showing 1 to 12 of 14 Total Results
Part Number | Actions | Voltage Rating (V) | Cable Cores | Cable Material | Housing |
---|
Part Number | Actions | Voltage Rating (V) | Cable Cores | Cable Material | Housing | |
---|---|---|---|---|---|---|
24 | 12x1.5+3x2.5 mmq | HYTREL | Plastic | |||
24 | 12x1.5+3x2.5 mmq | HYTREL | Plastic | |||
24 | 12x1.5+3x2.5 mmq | HYTREL | Plastic | |||
24 | 12x1.5+3x2.5 mmq | HYTREL | ||||
24 | 12x1.5+3x2.5 mmq | HYTREL | Plastic | |||
24 | 12x1.5+3x2.5 mmq | HYTREL | Plastic | |||
24 | 12x1.5+3x2.5 mmq | HYTREL | ||||
24 | 12x1.3+3x2 mmq | Polyurethane | Plastic | |||
24 | 12x1.3+3x2 mmq; 12x1.5+3x2.5 mmq | Polyurethane | Plastic | |||
24 | 5x1+2x1.5 mmq (x2) | Polyurethane | Aluminum | |||
24 | 6x1+1x2.5 mmq (x2) | HYTREL | Aluminum | |||
24 | 6x1+1x1.5 mmq (x2) | Polyurethane | Plastic |