Food & Beverage Capabilities Brochure
Find industrial fuses and relays to help minimize electrical safety hazards and improve productivity in food and beverage operations.
In food and beverage processing, the combination of a wet environment, stainless steel equipment and conductive surfaces creates a situation where shock is more likely to occur. Learn More.
Littelfuse Arc-Flash Relays are the main ingredient in safety and reduced downtime. A major beer manufacturer saw a need to reduce hign incident energy for a 480 V DS style switchgear application to a PPE category below 8 cal/cm2. They were considering ARMS (Arc Flash Maintenance System Breakers) but chose the Littelfuse AF0500 arc-flash relay instead. The AF0500 proved to be more cost effective than installing ARMS breakers throughout the facility. The AF0500 was installed and the substation was back online in 4.5 hours. Cheers! Hit the link to learn about AF0500.