The Littelfuse LPS Series provides a simple and economical solution for applications that require selective coordination and shunt trip capabilities. Utilizes Class J time-delay fuses that are easily coordinated with other system overcurrent devices.
The shunt trip capability allows the LPS Series to meet the ANSI/ASME standard that requires power to be automatically disconnected before water is turned on by the fire safety system.
View fully loaded XPress-Ship LPS products.
Options
The shunt trip capability allows the LPS Series to meet the ANSI/ASME standard that requires power to be automatically disconnected before water is turned on by the fire safety system.
View fully loaded XPress-Ship LPS products.
Options
- Control power transformer with fuses and blocks
- Fire safety interface relay
- Key to test switch
- Pilot light ”On”
- Isolated neutral lug
- Mechanical interlock auxiliary contact for hydraulic elevators with automatic recall (5 amp 120 Vac rated)
- Fire alarm voltage monitoring relay
- Option to bypass alarm when performing maintenance (-AZ option)
- XPress-Ship™ service offers 72 Hours direct shipment service on select fully loaded LPS POWR-Switches
- Pre-engineered single unit, which makes procurement easier than systems with multiple components
- Reduces labor costs up to 66% and total installation costs by over 30%
- Pre-installed UL listed Class J fuse holder – unique
- Class J size eliminates the need for any rejection type fuse clips
- Optional features offer flexibility for a variety of applications
- Control power terminal block
- UL Listed package
- Cu and AI wire rated
- Pre-wired control circuits lower installation time
- Lockable operating handle meets all code and safety requirements (Accepts up to 3 locks)
LPS Custom Solution Request
Need your LPS parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.
LPS Parts
Filters
Showing 1 to 12 of 67 Total Results
Part Number | Actions | Panel Max (V AC) | Panel Max (A) |
---|
Part Number | Actions | Panel Max (V AC) | Panel Max (A) | |
---|---|---|---|---|
LPS Applications
- Elevator circuits
- Data processing rooms
- Building emergency systems
Series: LPS Resources

New
Pre-Engineered Panels Booklet
Order off-the-shelf or custom-designed electrical panels with fuses, fusible switches, relays, and shunts that meet all requirements for

New
LPS Manual
LPS Series Shunt Trip Disconnect Switch Video
LPS Shunt Trip Disconnect Switch video