background-waves

Industrial High Energy

Industrial high energy varistors provide transient voltage surge suppression (TVSS) and general circuit protection. As heavy-duty bidirectional metal-oxide varistors (MOVs), these surge protective devices install in oil-drilling, mining, and outdoor power equipment to prevent damage from lightning strikes. The MOVs also install in ac power meters, on DIN rails, and in uninterruptible power supplies. Dependable TVSS is essential when even small voltage surges can destroy sensitive components and cause costly outages.
  • 25–40 KA at 8/20 µs surge capacities
  • Available with a wide range of maximum operating voltage ratings, from 102 V dc to 3.5 kV dc
  • Available with a wide range of energy absorption (WTM) capabilities, from 40 J to 1.05 J
  • Certified lead-free and RoHS compliant
  • Custom voltage ratings available
  • No derating up to 85 ℃
  • Rigid terminals for secure mounting and soldering
  • Suitable for paralleling

Industrial High Energy Parts

FiltersFilters

173onClick
4700onClick

110onClick
2800onClick

148onClick
3500onClick

250onClick
70000onClick

1.5onClick
10000onClick

190onClick
5170onClick

156onClick
4230onClick

288onClick
7400onClick

Industrial High Energy Resources

Industrial High Energy Featured Products