background-waves

Specialty

Littelfuse makes two types of specialty surface mount varistors for suppressing low-energy transient voltage surges and protecting electronics from electrostatic discharges. Our MA series metal oxide varistors feature radial leads and give users the choice of standard or tightened clamping voltage ratings. Our RA series surge protective devices have inline leads and feature seating planes that ensure secure mounting on printed circuit boards. This mechanical stability makes the MA series specialty varistors good choices for overvoltage protection in industrial and military applications subject to strong vibrations.
  • Available with maximum ac voltage operating ratings from 4 V ac to 264 V ac
  • Available with maximum dc voltage operating ratings from 5.5 V dc to 369 V dc
  • Available with transient energy ratings (Wtm) from 40 mJ to 23 J
  • Peak pulse current capabilities up to 1.2 kA
  • Certified lead-free, halogen-free, and RoHS compliant
  • No derating until ambient temperatures rise above the upper limits of devices’ nominal operating temperatures
  • Available with axial leads or in-line leads
  • Subminiature international standard packages
  • Compatible with high-volume chip assembly processes

Specialty Parts

FiltersFilters

8.1999onClick
1649.9999onClick

4onClick
1000onClick

5onClick
1200onClick

40onClick
10000onClick

0.06onClick
4500onClick

11onClick
1800onClick

6onClick
1500onClick

22onClick
2700onClick

Specialty Resources

Specialty Featured Products