background-waves

Hall Effect Sensors

Hall effect sensors use changes in electromagnetic fields to detect the speed, position and direction of moving parts such as wheels, gears, and shafts. The devices can also be used to measure fluid levels by sensing floating actuators. Littelfuse offers Hall effect sensors in flanged, barrel, and rotary designs. We supply each product in a compact package that keeps out moisture and withstands harsh operating conditions.
  • Operate with supply voltages from 3.75 V to 24 V
  • Supply current requirements below 17 mA
  • Maximum high output voltages of 4.6 V
  • Internal circuit protection
  • Available with analog or digital outputs
  • No moving parts and contactless sensing ensure long operational life

Hall Effect Sensors Parts

FiltersFilters

Hall Effect Sensors Applications

Stainless Steel Refrigerator
Refrigerators

From doors to compressors, Littelfuse provides electronic components for refrigerators. A block diagram shows how our temperature probes, reed

garage door with silver car showing
Automated Doors & Gates

Automatic doors and gates make buildings more accessible and improve security. Consult this block diagram to find Littelfuse components that help

Highlights Section

  • Camshaft position sensing
  • Factory automation and processing equipment
  • Gear tooth position sensing
  • Liquid level sensing
  • Vehicle pedal position sensing
  • Wheel and transmission speed sensing

Hall Effect Sensors Resources

Hall Effect Sensors Featured Products