Greycon Connectors

Greycon electrical connectors are for use with separable truck-trailer combinations. Conforming to ISO 25981-2 standards, the specialty coils, sockets, and plugs connect an additional battery pack in the trailer with the generator of the truck using an electronically monitored charging system. Made with durable materials, including impact- and chemical-resistant plastic, these Greycon connectors are meant for dependable, repeatable connections and disconnections in systems that demand many mate/unmate cycles.
- Conforms to ISO 25981-2 recommendations and standards
- Nickel-plated brass contacts with stainless steel springs
- Plastic body and cover are impact- and chemical-resistant for harsh environments
- Efficient and reliable electrical connection
Greycon Connectors Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Housing | Circuitry |
---|
Part Number | Actions | Housing | Circuitry | |
---|---|---|---|---|
Plastic | ||||
Plastic | 7 | |||
Plastic | 7 |