background-waves

Ignition

Ignition IGBTs turn the flow of current for electronic fuel ignition coils on and off. The insulated-gate bipolar transistors Littelfuse makes for this purpose are specifically designed for use in coil-on-plug ignition systems and can mount directly on inductive coils, The solid state switches also provide protection against electrostatic discharges and overvoltage events. This prevents vehicle fires and fuel tank explosions.
  • Available with typical blocking voltage ratings from 365 V to 410 V
  • Available with maximum current ratings from 12 A to 20 A
  • Low saturation voltages (e.g., 1.3 V, 2.07 V)
  • RoHS compliant
  • Lead-free packages available
  • Available with optional gate resistors and gate–emitter resistor
  • High pulsed current capabilities
  • Low threshold voltage for interfacing with logic circuits and microprocessors

Ignition Parts

FiltersFilters

1.1onClick
2.07onClick

158onClick
500onClick

94onClick
165onClick

Ignition Resources