Smart electricity meters give building managers insight into and control over energy use. Littelfuse makes the solid state relays,

Reed Switches

- Switching power ratings from 5 W to 50 W
- Switching voltage ratings from 170 V dc to 250 V dc
- Switching current ratings from 250 mA to 1 A
- Broad range of sensitivity (AT) ratings
- RoHS compliant
- Miniature and subminiature packages
- Surface mount versions available
- Versions with changeover contacts instead of normally open contacts available
Reed Switches Parts
Filters
Part Number | Actions | Body Length (mm) | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switch Type | Breakdown Voltage (V DC) | Magnetic Sensitivity (AT) | Max Contact Resistance (Ω) | Overall Length in Milimeters | Agency Approvals |
---|
Part Number | Actions | Body Length (mm) | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switch Type | Breakdown Voltage (V DC) | Magnetic Sensitivity (AT) | Max Contact Resistance (Ω) | Overall Length in Milimeters | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CSA / UL / CUL | ||||||||||||
CSA / UL / CUL | ||||||||||||
CSA / UL / CUL | ||||||||||||
CSA / UL / CUL | ||||||||||||
CSA / UL / CUL | ||||||||||||
CSA / UL / CUL | ||||||||||||
CSA / UL / CUL | ||||||||||||
CSA / UL / CUL | ||||||||||||
CSA / UL / CUL | ||||||||||||
CSA / UL / CUL | ||||||||||||
CSA / UL / CUL | ||||||||||||
CSA / UL / CUL |
Reed Switches Applications


Automatic doors and gates make buildings more accessible and improve security. Consult this block diagram to find Littelfuse components that help

Look to Littelfuse for overcurrent and overvoltage protection of energy storage devices in two- and three-wheeler EVs. This block diagram

Depend on Littelfuse to deliver reliable electronics solutions for each component of a wireless charging system for electric cars, buses, and

Door and window sensors networked with alarm systems improve building security. View this block diagram to identify Littelfuse electronic

Smart gas and water meters promise to give building managers important tools to lower utility bills and increase safety. The flow meters can only
Highlights Section
- Automatic test equipment
- HVAC/R
- Door and window latches and alarms
- Industrial controls
- Liquid level sensors
- Telecommunications equipment, especially line switching
Reed Switches Resources

Sensing Products Selection Guide
Consult the tables in this guide to find the most appropriate sensing solutions for your applications. Littelfuse makes magnetic and temperature