|
-
-
Asymmetrical Multiport Balanced SIDACtor® - MS-013
-
VDRM T-R (V): 50, 116, 270
-
VS T-R (V): 80, 154, 340
-
Pins T-R: 3-1 6-4, 3-1;6-4
|
-
-
Axial Lead SIDACtor® Device
-
VDRM T-R (V): 6, 90, 120, 140, 170, 190, 220, 275, 320, 400
-
VS T-R (V): 25, 130, 160, 180, 220, 260, 300, 350, 400, 530
-
Pins T-R: 1-2
|
-
-
TO-92 SIDACtor® Device
-
VDRM T-R (V): 6, 25, 58, 65, 75, 90, 120, 140, 170, 190 more
-
VS T-R (V): 25, 40, 77, 88, 98, 130, 160, 180, 220, 250 more
-
Pins T-R: 1-2
|
-
-
SIDACtor® -DO-214AC
-
VDRM T-R (V): 6, 15, 25, 58, 170, 190, 220, 275, 320
-
VS T-R (V): 25, 32, 40, 77, 220, 260, 300, 350, 400
-
Pins T-R: 1-2
|
-
-
SIDACtor® Series DO-214AA
-
VDRM T-R (V): 6, 15, 25, 58, 65, 75, 90, 100, 120, 140 more
-
VS T-R (V): 25, 32, 40, 77, 88, 98, 130, 160, 180, 220 more
-
Pins T-R: 1-2
|
-
-
Low IH Pxxx0SxLHL Series
-
VDRM T-R (V): 35, 275, 400
-
VS T-R (V): 55, 380, 530, 570
-
Pins T-R: 1-2
|
-
-
Two-Chip SIDACtor® - Modified TO-220
-
VDRM T-R (V): 50, 116, 130, 180, 240, 280, 340, 380, 440, 550
-
VS T-R (V): 80, 154, 190, 260, 320, 360, 440, 500, 600, 700
-
Pins T-R: 1-3
|
-
-
Modified TO-220 Balanced Three-chip SIDACtor® Device
-
VDRM T-R (V): 130, 150, 170, 200, 230, 270, 300, 420
-
VS T-R (V): 180, 210, 250, 270, 300, 350, 400, 600
-
Pins T-R: 1-3
|
-
-
Balanced Three-chip SIDACtor® - Modified MS-013
-
VDRM T-R (V): 130, 150, 170, 200, 230, 270, 300, 420
-
VS T-R (V): 180, 210, 250, 270, 300, 350, 400, 600
-
Pins T-R: 3-4
|
-
-
Modified MS-013 Multiport SIDACtor® Device
-
VDRM T-R (V): 12, 50, 116, 130, 150, 180, 240, 280, 340, 380 more
-
VS T-R (V): 50, 80, 154, 176, 196, 260, 320, 360, 440, 520 more
-
Pins T-R: 3-1 6-4
|
-
-
Asymmetrical Multiport Balanced SIDACtor® - MS-013
-
VDRM T-R (V): 130, 150, 170, 200, 230, 270, 300, 420
-
VS T-R (V): 180, 210, 250, 270, 300, 350, 400, 600
-
Pins T-R: 3-1 6-4
|
|