Dead Front Fuse Holders

Littelfuse POWR-SAFE dead front fuse holders offer maximum safety protection to personnel when installing and removing fuses. These fuse holders feature touch-safe protection and are offered in indicating and non-indicating options. Littelfuse also offers a bus bar series for safe distribution of power to multiple fuse holders. POWR-SAFE dead front fuse holders are designed to hold Class CC, Midget (10 x 38 mm), Class J, and 10 x 85 mm fuses.
Dead Front Fuse Holders Parts
Filters
Showing 1 to 12 of 86 Total Results
Part Number | Actions | Fuse Type | Indicating | Voltage Rating (V) | Agency Approvals |
---|
Part Number | Actions | Fuse Type | Indicating | Voltage Rating (V) | Agency Approvals | |
---|---|---|---|---|---|---|
Midget | No | CSA / UL | ||||
Midget | Yes | UL / CSA | ||||
CSA / UL | ||||||
Midget | Yes | CSA / UL | ||||
Midget | No | CSA / UL | ||||
Midget | Yes | CSA / UL | ||||
Midget | No | CSA / UL | ||||
Midget | Yes | CSA / UL | ||||
Class J | No | UL | ||||
Class J | Yes | UL | ||||
Class J | No | UL |