
7-Pole Spiral Coils

Our 12 V and 24 V 7-pole spiral coil cables are semi-truck-to-trailer electrical connectors for commercial vehicles. Available with various turn diameters, plug materials, and cable sheath types, these pre-assembled spiral coil cables eliminate the time, cost, and complications of terminal assembly and installation. Our 7-way trailer connector options come with a Hytrel® (TEEE) or Polyurethane (TPU) sheath and conform to ISO 1185 and ISO 4141 standards. The 12 V spiral coils are available with plastic- or aluminum-bodied 7-pin plugs, while the 24 V spiral coils feature aluminum-bodied 7-pin plugs.
- Spiral coils with Hytrel® (TEEE) or polyurethane (TPU) sheath
- 20 mm, 40 mm, and 60 mm turn diameters are available
- Cables conform to ISO 1185 and ISO 4141 recommendations and standards
- Pre-assembled 7-pole spiral cables eliminate the time, cost, and complications of terminal assembly and installation
7-Pole Spiral Coils Parts
Filters
Showing 1 to 12 of 49 Total Results
Part Number | Actions | Voltage Rating (V) | Cable Cores | Cable Material | Housing |
---|
Part Number | Actions | Voltage Rating (V) | Cable Cores | Cable Material | Housing | |
---|---|---|---|---|---|---|
Diecast Metal | ||||||
Diecast Metal | ||||||
Diecast Metal | ||||||
Diecast Metal | ||||||
Diecast Metal | ||||||
Diecast Metal | ||||||
Black Glass-Filled Plastic | ||||||
Black Glass-Filled Plastic | ||||||
Black Glass-Filled Plastic | ||||||
Black Glass-Filled Plastic | ||||||
Black Glass-Filled Plastic | ||||||
Black Glass-Filled Plastic |