Thyristor Diode Modules


Thyristor-diode modules serve as solid state switches and rectifiers in high-current electrical systems. They often get used as ac motor soft starters, dc motor controllers, lighting controllers, and temperature-controlled switches. Littelfuse subsidiary IXYS produces these modules in several sizes and with a range of breaking voltages up to 2.2 kV.
Thyristor Diode Modules Parts
Filters
25onClick
700onClick
800onClick
2200onClick
400onClick
19000onClick
0.7199onClick
0.8999onClick
0.4onClick
13onClick
0.0449onClick
1.2049onClick
0.02onClick
0.2onClick
Showing 1 to 12 of 118 Total Results
Part Number | Actions | ITAV (A) | VRRM / VDRM (V) | TC (°C) | ITSM (A) | (dv/dt)cr (V/µs) | TVJM (°C) | VT0 (V) | rT (mΩ) | RthJC [Thy] (K/W) | RthCH (K/W) | Package Type |
---|
Part Number | Actions | ITAV (A) | VRRM / VDRM (V) | TC (°C) | ITSM (A) | (dv/dt)cr (V/µs) | TVJM (°C) | VT0 (V) | rT (mΩ) | RthJC [Thy] (K/W) | RthCH (K/W) | Package Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130 | 800 | 85 | 4750 | 1000 | 125 | 0.8 | 1.5 | 0.23 | 0.1 | Y4-M6 | |||
130 | 1200 | 85 | 4750 | 1000 | 125 | 0.8 | 1.5 | 0.23 | 0.1 | Y4-M6 | |||
130 | 1400 | 85 | 4750 | 1000 | 125 | 0.8 | 1.5 | 0.23 | 0.1 | Y4-M6 | |||
130 | 1600 | 85 | 4750 | 1000 | 125 | 0.8 | 1.5 | 0.23 | 0.1 | Y4-M6 | |||
130 | 1800 | 85 | 4750 | 1000 | 125 | 0.8 | 1.5 | 0.23 | 0.1 | Y4-M6 | |||
165 | 2000 | 85 | 6000 | 1000 | 125 | 0.8 | 1.6 | 0.155 | 0.07 | Y4-M6 | |||
165 | 2200 | 85 | 6000 | 1000 | 125 | 0.8 | 1.6 | 0.155 | 0.07 | Y4-M6 | |||
181 | 800 | 85 | 6000 | 1000 | 125 | 0.88 | 1.15 | 0.155 | 0.07 | Y4-M6 | |||
181 | 1200 | 85 | 6000 | 1000 | 125 | 0.88 | 1.15 | 0.155 | 0.07 | Y4-M6 | |||
181 | 1400 | 85 | 6000 | 1000 | 125 | 0.88 | 1.15 | 0.155 | 0.07 | Y4-M6 | |||
181 | 1600 | 85 | 6000 | 1000 | 125 | 0.88 | 1.15 | 0.155 | 0.07 | Y4-M6 | |||
181 | 1600 | 85 | 6000 | 1000 | 125 | 0.88 | 1.15 | 0.155 | 0.07 | Y4-M6 |