Skip To Main Content
CROSS REFERENCE
CHECK DISTRIBUTOR STOCK
WHERE TO BUY
REQUEST SAMPLE
|
Select Language
LOG IN / REGISTER
Products
Applications
Design Center
Company
Support
No Keyword Matches
Suggested Products
Link has been copied to clipboard
Series: 100_PC
100 Series - PC Board Mount Fuse Clip for 5x20mm Diameter Fuses
Datasheet
Share
Product Status
|
Active
i
Overview
Parts
Resources
Related Products
Contact Us
Disclaimer Notice
Circuit board mount fuse clips for 6.3mm diameter fuses.
100_PC Parts
Link has been copied to clipboard
Filters
Hide Filters
Clear All
Apply
Filters
Series: 100_PC Resources
Technical Documents
Fuse Clips 100 445 030 and 520 Datasheet
100_PC Related Products
Alternates
235
5x20mm medium- acting glass body fuse designed to UL specification.
233
5x20mm meduim- acting glass body fuse designed to UL specification.
218
5x20mm Time-Lag glass body cartridge fuse designed to IEC specification.
285
Ideal for supplementary protection in appliance or utilization equipment, especially in audio and medical equipment.
239
5×20mm Slo-Blo® glass body cartridge fuse designed to UL specification.
208
Littelfuse 208 Series 350V fast-acting fuses are available in cartridge form or with axial leads. This series provides the same performance
230
Littelfuse 229/230 series Slo-Blo® Fuses are available in 2AG size cartridge or axial lead form, offer tripped fuse indicating option, and offer
217
5x20mm fast-acting glass body cartridge fuse designed to IEC specification.
225
The 2AG Fast-Acting Fuses are available in cartridge form or with axial leads. 2AG Fuses provide the same performance characteristics as their 3AG
232
5X20mm medium-acting glass body cartridge fuse designed to Meti B Standard.
224
The 2AG Fast-Acting Fuses are available in cartridge form or with axial leads. 2AG Fuses provide the same performance characteristics as their
229
Littelfuse 229/230 series Slo-Blo® Fuses are available in 2AG size cartridge or axial lead form, offer tripped fuse indicating option, and offer
220
The 220 Series are 2AG special fuses with various voltage ratings. They provide special electric performance as required.
311
Obsolete on 04-23-2009
977
450Vdc/500Vac rated, 5×20mm, Time-Lag, surge withstand, ceramic body, cartridge fuse.
216
5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification.
477
The 477 Series is the first and smallest 500VAC and 400VDC fuse under the class of 5x20mm fuse family. It is designed for circuit protection in
487
487 series is the first fast-acting fuse with both AC and DC rating from the Littelfuse 5X20mm fuse family. This fast-acting ceramic body fuse
213
The 213 Series is a 5x20mm time-lag, surge-withstand, glass body cartridge fuse that is designed to IEC specifications.
209
Littelfuse 209 Series (2AG) 350V, Slo-Blo® Fuses are available in cartridge form or with axial leads. This series provides the same performance
215
5×20mm Time-Lag surge withstand ceramic body cartridge fuse designed to IEC specification
View More