

The 150520 In-Line fuse holder is rated at 20A with rated voltage 600 VAC / VDC ideal for applications where supplemental protection is needed, such as Data Centers, HVAC and Power Supplies. Eight-inch pre-stripped wire leads and fuse clips come preassembled for quick installation.
- High voltage rating accomodates many power applications
- Wire leads are pre-attached to fuse clips for quick assembly
- Single piece molded body
- UL Recognized to UL / CSA 4248.1
150520 Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Indicating | Current Rating Max (A) |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Indicating | Current Rating Max (A) | |
---|---|---|---|---|---|
20 | No | 20 |