0239002. - 239 Series

Series: 239
Questions? Contact Littelfuse Support
Fuse 239 Image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm time-Lag glass body cartridge fuse designed to JL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 50.585
Nominal Cold Resistance (Ohms) 0.09425
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0239002.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0239002.HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239002.MXP FUSE 5x20 SLO-BLO LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239002.MXP REACH_SVHC Declaration_0239002.MXP Yes
02/01/2005
Does not Contain IPC_0239002.MXP_0239002.HXP
0239002.VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239002.MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239002.MRET5P FUS 5x20 PGT REEL T5 S/B LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239002.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239002.VXP REACH_SVHC Declaration_0239002.VXP No
Does not Contain
0239002.MXF27P FUSE 5X20PGT RADFORM S/B LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239002.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239002.HXP REACH_SVHC Declaration_0239002.HXP No
Does not Contain IPC_0239002.MXP_0239002.HXP
0239002.MXF21P FUSE 250V LBC TD 5X20MM RAD RoHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239002.MXEP FUSE 5x20 PGT SLO-BLO LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239002.MXEP REACH209_Declaration_0239002.MXEP No
Does not Contain IPC_0239002.MXEP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.