0239.200 - 239 Series

Series: 239
Questions? Contact Littelfuse Support
Fuse 239 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm time-Lag glass body cartridge fuse designed to JL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.165
Nominal Cold Resistance (Ohms) 3.8725
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0239.200
Operating Temperature -55° to 125°C

kcicon KTL_SU05001-2004A

CSAicon CSA_1422-01_029862

CEicon CE_Doc_239

UKCAicon UK_Doc_239

ULicon UL_JDYX_E10480_101169735

pdficon Fuse 239 Datasheet

5X20mm time-Lag glass body cartridge fuse designed to UL specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 239 Series Time Curve

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0239.200VXEP FUSE 250V UL TD 5X20 PT RoHS .200A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.200MXP FUSE 5x20 SLO-BLO LBC 0.2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.200MXP REACH211_Declaration_0239.200MXP No
Does not Contain
0239.200VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.200HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.200HXP REACH_SVHC Declaration_0239.200HXP No
Does not Contain
0239.200MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .200A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.200HXEP FUSE 250V UL TD 5X20 PT RoHS .200A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0239.200MXEP FUSE 5x20 PGT SLO-BLO LBC 0.2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.200MXEP REACH181_Declaration_0239.200MXEP No
Does not Contain IPC_0239.200MXEP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.