Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Part Number | Actions | Current Rating (Continuous) in Amps | Fuse Type | Holder Family | Indicating | Voltage Rating (V) | Current Rating Max (A) | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Fuse Type | Holder Family | Indicating | Voltage Rating (V) | Current Rating Max (A) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
20 | Cylindrical | Fuse Holder | cUR / RU / VDE / CSA | ||||||
20 | Cylindrical | Fuse Holder | No | 20 | cUR / RU / VDE / CSA | ||||
10 | Cylindrical | Fuse Holder | No | 250 | 10 | cUR / RU / VDE / CSA | |||
10 | Cylindrical | Fuse Holder | No | 250 | 10 | cUR / VDE / RU / CSA | |||
10 | Cylindrical | Fuse Holder | No | 250 | 10 | cUR / RU / VDE / CSA | |||
10 | Cylindrical | Fuse Holder | No | 250 | 10 | cUR / RU / VDE / CSA | |||
10 | Cylindrical | Fuse Holder | No | 250 | 10 | RU / VDE / cUR / CSA | |||
10 | Cylindrical | Fuse Holder | No | 250 | 10 | cUR / RU / VDE / CSA | |||
10 | Cylindrical | Fuse Holder | No | 250 | 10 | cUR / VDE / RU / CSA | |||
10 | Cylindrical | Fuse Holder | No | 250 | 10 | cUR / RU / CSA | |||
10 | Cylindrical | Fuse Holder | No | 250 | 10 | RU / cUR / CSA / VDE | |||
10 | Cylindrical | Fuse Holder | No | 250 | 10 | cUR / VDE / RU / CSA |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.