02393.15 - 239 Series

Series: 239
Questions? Contact Littelfuse Support
Fuse 239 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm time-Lag glass body cartridge fuse designed to JL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 128.05
Nominal Cold Resistance (Ohms) 0.04135
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 02393.15
Operating Temperature -55° to 125°C

kcicon KTL_SU05001-2004A

CSAicon CSA_1422-01_029862

CEicon CE_Doc_239

UKCAicon UK_Doc_239

METIicon UL_NBK030609-JP1021A

METIicon UL_NBK030609-JP1021C

ULicon UL_JDYX_E10480_101169735

pdficon Fuse 239 Datasheet

5X20mm time-Lag glass body cartridge fuse designed to UL specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 239 Series Time Curve

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02393.15MXP FUSE 5x20 SLO-BLO LBC 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02393.15MXP REACH197_Declaration_02393.15MXP No
Does not Contain IPC_02393.15MXP
02393.15VXEP FUSE 250V UL TD 5X20 PT RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02393.15MXF14P FUSE 250V LBC TD 5X20MM RAD RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02393.15MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02393.15HXEP FUSE 250V UL TD 5X20 PT RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02393.15MXEP FUSE 5x20 PGT SLO-BLO LBC 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02393.15HXP FUSE 250V UL TD 5X20 RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02393.15HXP REACH211_Declaration_02393.15HXP No
Does not Contain IPC_02393.15MXP_02393.15HXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.