02391.25 - 239 Series

Series: 239
Questions? Contact Littelfuse Support
Fuse 239 Image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm time-Lag glass body cartridge fuse designed to JL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 19.525
Nominal Cold Resistance (Ohms) 0.198
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 02391.25
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02391.25VXEP FUSE 250V UL TD 5X20 PT RoHS 1.25A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02391.25MXEP FUSE 5x20 PGT SLO-BLO LBC 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH191_Declaration_02391.25MXEP No
Does not Contain
0239.125MXEP FUSE 250V 5X20 PT TL UL LBC RoHS .125A RoHS No 02/01/2005 PbFree No 02/01/2005 No
02391.25VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02391.25MXP FUSE 5x20 SLO-BLO LBC 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02391.25MXP REACH197_Declaration_02391.25MXP No
Does not Contain IPC_02391.25MXP_02391.25HXP
02391.25HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
IPC_02391.25MXP_02391.25HXP
02391.25HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02391.25MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS 1.25A RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.