228 Series - 5x20mm Time Lag Axial Leaded Glass Body Fuse Designed to IEC Specification

Series: 228
Obsolete: 2003 -06-05 Replaced By: 218 Series Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Replace with 218XE Series equivalent.


Features:

  • Designed to International (IEC) Standards for use globally.
  • Meets the IEC 60127-2, Sheet 3 specification for Time Lag Fuses.
  • Available in Cartridge and Axial Lead Form.
  • Available in ratings of 0.032 to 10 amperes

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningOperating TemperatureCompare
228.032
Obsolete: 2003 -06-05
Replaced By: 0218.032
2500.0030555.45000076Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.040
Obsolete: 2003 -06-05
Replaced By: 0218.040
2500.005535.70000076Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.050
Obsolete: 2003 -06-05
Replaced By: 0218.050
2500.007123.29999924Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.063
Obsolete: 2003 -06-05
Replaced By: 0218.063
2500.01218.10000038Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.080
Obsolete: 2003 -06-05
Replaced By: 0218.080
2500.026512.60000038Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.100
Obsolete: 2003 -06-05
Replaced By: 0218.100
2500.04958.949999809Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.125
Obsolete: 2003 -06-05
Replaced By: 0218.125
2500.154.409999847Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.160
Obsolete: 2003 -06-05
Replaced By: 0218.160
2500.2252.440000057Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.200
Obsolete: 2003 -06-05
Replaced By: 0218.200
2500.351.600000024Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.250
Obsolete: 2003 -06-05
Replaced By: 0218.250
2500.5551.049999952Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.315
Obsolete: 2003 -06-05
Replaced By: 0218.315
2501.140.84799999Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.400
Obsolete: 2003 -06-05
Replaced By: 0218.400
2501.350.535000026Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.500
Obsolete: 2003 -06-05
Replaced By: 0218.500
2502.90.370000005Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.630
Obsolete: 2003 -06-05
Replaced By: 0218.630
2504.80.275000006Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228.800
Obsolete: 2003 -06-05
Replaced By: 0218.800
2501.990.072999999Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228001
Obsolete: 2003 -06-05
Replaced By: 0218001.
2503.330.055Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228002
Obsolete: 2003 -06-05
Replaced By: 0218002.
25014.80.028999999Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228004
Obsolete: 2003 -06-05
Replaced By: 0218004.
25070.9499970.013Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228005
Obsolete: 2003 -06-05
Replaced By: 0218005.
2501140.01Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228008
Obsolete: 2003 -06-05
Replaced By: 0218008.
250350.50.0059Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
22801.6
Obsolete: 2003 -06-05
Replaced By: 021801.6
25010.610.032000002Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228010
Obsolete: 2003 -06-05
Replaced By: 0218010.
2505830.0045Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
228015
Obsolete: 2003 -06-05
Replaced By: 0218015.
25014410.003Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
22802.5
Obsolete: 2003 -06-05
Replaced By: 021802.5
25023.850.022Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
22806.3
Obsolete: 2003 -06-05
Replaced By: 021806.3
2502040.0075Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
2281.25
Obsolete: 2003 -06-05
Replaced By: 02181.25
2505.80.041999999Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
2283.15
Obsolete: 2003 -06-05
Replaced By: 02183.15
25039.2000010.017000001Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuse 223 and 228 Datasheet

Fuses Datasheet to 5 x 20 mm Time Lag Fuse (Slo-Blo® Fuse) 218/213 Series...