0218010. - 218 Series

Series: 218
Questions? Contact Littelfuse Support
Fuse 218 Image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm Time-Lag glass body cartridge fuse designed to 
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 568
IEC Marking T10AL250V
Nominal Cold Resistance (Ohms) 0.0045
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0218010.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0218010.MX909P FUSE 5X20 RS BRAND 420016 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218010.MXGP FUSE 250V IEC TD LBC 5x20 PT CC 10A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218010.MXEP FUSE 5x20 PGT T LBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218010.MXEP REACH_SVHC Declaration_0218010.MXEP Yes
Does not Contain IPC_0218010.MXEP
0218010.MRET1P FUS 5X20 PGT REEL T1 T LBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218010.MRET1P REACH201_Declaration_0218010.MRET1P No
Does not Contain
0218010.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218010.MXBP FUSE 5x20 C/CODE T LBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218010.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218010.HXP REACH219_Declaration_0218010.HXPÿ Yes
Does not Contain IPC_0218010.MXP_0218010.HXP
0218010.MXP FUSE 5x20 T LBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218010.MXP REACH_SVHC Declaration_0218010.MXP Yes
05/01/2005
Does not Contain IPC_0218010.MXP_0218010.HXP
0218010.MXF11P FUSE 5X20 PGT RAD FORM T LBC 10A/250V-P RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218010.TXP FUSE 250V IEC TD LBC 5X20 ROHS 10A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218010.TXP No
IPC_0218010.TXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.