228.200 - 228 Series

Series: 228
Obsolete: 2003 -06-05 Replaced By: 0218.200 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Replace with 218XE Series equivalent.


Features:

  • Designed to International (IEC) Standards for use globally.
  • Meets the IEC 60127-2, Sheet 3 specification for Time Lag Fuses.
  • Available in Cartridge and Axial Lead Form.
  • Available in ratings of 0.032 to 10 amperes
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.35
Nominal Cold Resistance (Ohms) 1.600000024
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Replaced By Part Number 0218.200MXEP
Operating Temperature -55° to 125°C

CSAicon CSA_ 1422-30_ 029862

pdficon Fuse 223 and 228 Datasheet

Fuses Datasheet to 5 x 20 mm Time Lag Fuse (Slo-Blo® Fuse) 218/213 Series...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

To request product environmental information, please complete the Product Environmental Information Request Form.