021806.3 - 218 Series

Series: 218
Questions? Contact Littelfuse Support
Fuse 218 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm Time-Lag glass body cartridge fuse designed to 
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 198.5
IEC Marking T6.3AL250V
Nominal Cold Resistance (Ohms) 0.0076
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 021806.3
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
021806.3MXK3P FUSE 5x20MM Pb FREE C/CODE 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXF34PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MRET1P FUSE 250V 5X20 TL PT PB-FREE 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3MRET1P REACH209_Declaration_021806.3MRET1P No
Does not Contain IPC_021806.3MRET1P
021806.3MX909P FUSE 5X20 RS BR& 416556 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXF14PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3TXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXF14P FUSE 250V TD LBC 5X20MM RAD RoHS 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3VXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3HXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXK1P FUSE 5x20MM Pb FREE C/CODE 20mm 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXP FUSE 5x20 T LBC 6.3A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3MXP REACH_SVHC Declaration_021806.3MXP No
Does not Contain IPC_021806.3MXP_021806.3HXP
021806.3MXF11PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MX909PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3TXP FUSE 250V IEC TD LBC 5X20 ROHS 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXBP FUSE 5x20 C/CODE T LBC 6.3A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXF11P FUSE 5X20 PGT RAD FORM T LBC 6.3A/250V-P RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXK3PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3HXP REACH211_Declaration_021806.3HXP No
Does not Contain IPC_021806.3MXP_021806.3HXP
021806.3MXEPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MRET1PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXBPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXEP FUSE 5x20 PGT T LBC 6.3A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021806.3MXEP REACH211_Declaration_021806.3MXEP No
Does not Contain IPC_021806.3MXEP
021806.3MXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3MXF34P FUSE 5X20 PGT RAD FORM T LBC 6.3A/250V-P RoHS No 05/01/2005 PbFree No 05/01/2005 REACH219_Declaration_021806.3MXF34P No
Does not Contain IPC_021806.3MXF34P
021806.3MXK1PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
021806.3VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.