0218005. - 218 Series

Series: 218
Questions? Contact Littelfuse Support
Fuse 218 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm Time-Lag glass body cartridge fuse designed to 
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 111
IEC Marking T5AL250V
Nominal Cold Resistance (Ohms) 0.01041
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0218005.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0218005.MRET1P FUSE 250V IEC TD LBC 5X20 PT RoHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218005.MXF14P FUSE 250V TD LBC 5X20MM RAD RoHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218005.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.HXP REACH_SVHC Declaration_0218005.HXP No
Does not Contain IPC_0218005.HXP_0218005.MXP
0218005.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.VXP REACH201_Declaration_0218005.VXP No
Does not Contain
0218005.MXP FUSE 5x20 T LBC 5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.MXP REACH_SVHC Declaration_0218005.MXP No
Does not Contain IPC_0218005.HXP_0218005.MXP
0218005.MX909P FUSE 5X20 RS BR& 416540 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218005.MXB941P FUSE 250V LBC TL 5X20 BLUE RoHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.MXB941P REACH181_Declaration_0218005.MXB941P No
Does not Contain IPC_0218005.MXB941P
0218005.TXP FUSE 250V IEC TD LBC 5X20 ROHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_0218005.TXP No
Does not Contain
0218005.MXB940P FUSE 250V LBC TL 5X20 CC GREEN RoHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218005.MXEP FUSE 5x20 PGT T LBC 5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218005.MXEP  REACH211_Declaration_0218005.MXEP No
Does not Contain IPC_0218005.MXEP
0218005.MXF11P FUSE 5X20 PGT RAD FORM T LBC 5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218005.MXBP FUSE 5x20 C/CODE T LBC 5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218005.MXK3P FUSE 5x20MM Pb FREE C/CODE 5A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218005.MXK1P FUSE 5x20MM Pb FREE C/CODE 20mm PITCH 5A RoHS No 05/01/2005 PbFree No 05/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.