021801.6 - 218 Series

Series: 218
Questions? Contact Littelfuse Support
Fuse 218 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm Time-Lag glass body cartridge fuse designed to 
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 23.35
IEC Marking T1.6AL250V
Nominal Cold Resistance (Ohms) 0.0336
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 021801.6
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
021801.6MXB940P FUSE 5X20 CC 1 RED T LBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021801.6HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_021801.6HXP No
Does not Contain IPC_021801.6MXP_021801.6HXP
021801.6MXB942P FUSE 250V LBC TL 5X20 CC WHITE RoHS 1.6A RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_021801.6MXB942P No
Does not Contain
021801.6TXP FUSE 250V IEC TD LBC 5X20 ROHS 1.6A RoHS No 05/01/2005 PbFree No 05/01/2005 No
021801.6MXB941P FUS 5X20 CC 1 YELLOW T LBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021801.6VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021801.6MXEP FUSE 5x20 PGT T LBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021801.6MXEP REACH191_Declaration_021801.6MXEP No
Does not Contain
021801.6MX909P FUSE 5X20 RS BR& 419993 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
021801.6MXBP FUSE 5x20 C/CODE T LBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021801.6MXBP REACH191_Declaration_021801.6MXBP No
Does not Contain
021801.6MRET1P FUSE 250V 5X20 TL PT PB-FREE 1.6A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021801.6MRET1P REACH181_Declaration_021801.6MRET1P No
Does not Contain
021801.6MXP FUSE 5x20 T LBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021801.6MXP REACH211_Declaration_021801.6MXP No
Does not Contain IPC_021801.6MXP_021801.6HXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.