0218008. - 218 Series

Series: 218
Questions? Contact Littelfuse Support
Fuse 218 Image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm Time-Lag glass body cartridge fuse designed to 
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 341.5
IEC Marking T8AL250V
Nominal Cold Resistance (Ohms) 0.0059
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0218008.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0218008.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218008.VXP REACH_SVHC Declaration_0218008.VXP No
Does not Contain
0218008.MXB940P FUSE 5X20 C/CODE 1 RED T LBC 8A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218008.MXB940P No
0218008.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218008.HXP REACH_SVHC Declaration_0218008.HXP Yes
05/01/2005
Does not Contain IPC_0218008.MXP_0218008.HXP
0218008.MXP FUSE 5x20 T LBC 8A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218008.MXP REACH_SVHC Declaration_0218008.MXP No
Does not Contain IPC_0218008.MXP
0218008.TXP FUSE 250V IEC TD LBC 5X20 ROHS 8A RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_0218008.TXP No
Does not Contain
0218008.MXEP FUSE 5x20 PGT T LBC 8A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218008.MXEP REACH191_Declaration_0218008.MXEP Yes
Does not Contain IPC_0218008.MXEP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.