0218.800 - 218 Series

Series: 218
Fuse 218 Image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm Time-Lag glass body cartridge fuse designed to 
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 3.37
IEC Marking T800mAL250V
Nominal Cold Resistance (Ohms) 0.0813
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0218.800
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0218.800HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.800HXP REACH205_Declaration_0218.800HXP No
Does not Contain IPC_0218.800MXP_0218.800HXP
0218.800MXF6P FUSE 250V 5X20 FORMED LBC PB-FREE 800mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.800MXBP FUSE 5x20 C/CODE T LBC 800mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.800MXEP FUSE 5x20 PGT T LBC 800mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.800MRET1P FUSE 250V 5X20 TL PT PB-FREE 800mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
IPC_0218.800MRET1P
0218.800TXP FUSE 250V IEC TD LBC 5X20 ROHS 800mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.800TXP REACH_SVHC Declaration_0218.800TXP No
Does not Contain
0218.800MXP FUSE 5x20 T LBC 800mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218.800MXP REACH_SVHC Declaration_0218.800MXP No
Does not Contain IPC_0218.800MXP_0218.800HXP
0218.800VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218.800MXK4P FUSE 250V 5X20 LBC BLUE PB-FREE 800mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.