0218015. - 218 Series

Series: 218
Questions? Contact Littelfuse Support
Fuse 218 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm Time-Lag glass body cartridge fuse designed to 
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 1405
IEC Marking T15AL250V
Nominal Cold Resistance (Ohms) 0.0028
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0218015.
Operating Temperature -55° to 125°C

CSAicon CSA_ 1422-30_ 029862

METIicon UL_NBK120802-E10480C

METIicon PSE_NBK120802-E10480D

CEicon CE_Doc_218 series

VDERicon VDER_40016604

UKCAicon UK_Doc_218

URicon UR_JDYX2_E10480_101211904

pdficon Fuse 218 Datasheet

5x20mm Time-Lag glass body cartridge fuse designed to IEC specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 218 Series TC Curve

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0218015.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218015.MXBP FUSE 5x20 C/CODE T LBC 15A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218015.MXEP FUSE 5x20 PGT T LBC 15A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218015.MXEP REACH219_Declaration_0218015.MXEP No
Does not Contain IPC_0218015.MXEP
0218015.TXP FUSE 250V IEC TD LBC 5X20 ROHS 15A RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218015.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218015.HXP REACH_SVHC Declaration_0218015.HXP No
Does not Contain
0218015.MX909P FUSE 5X20 RS BR& 420022 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0218015.MXP FUSE 5x20 T LBC 15A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0218015.MXP REACH_SVHC Declaration_0218015.MXP No
Does not Contain IPC_0218015.MXP_0218015.HXP_for_update
0218015.MRET1P FUSE 250V IEC TD LBC 5X20 PT RoHS 15A RoHS No 05/01/2005 PbFree No 05/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.