TVS Diodes


  • TPSMB

  • AEC-Q101 qualified SMB TVS for high voltage up to 650V/ 600W

  • VR (Vso): 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6, 15.3 more

  • Watts (W): 600

  • IPP 10x1000μs (A): 0.8, 0.9, 1, 1.1, 1.3, 1.5, 1.8, 1.9, 2, 2.1 more

  • TPSMC

  • Surface Mount, 1500W TVS Diode-AEC-Q101 Qualified

  • VR (Vso): 10.2, 11.1, 12.8, 13.6, 15.3, 17.1, 18.8, 20.5, 23.1, 25.6 more

  • Watts (W): 1500

  • IPP 10x1000μs (A): 3.6, 4.4, 4.6, 5.5, 6.2, 6.5, 6.9, 7.3, 8.5, 9.2 more

  • SLD

  • High Power Automotive TVS Diode For Protection Against Load Dump Conditions

  • VR (Vso): 10, 11, 12, 13, 14, 15, 16, 17, 18, 20 more

  • Watts (W): 5000

  • IPP 10x1000μs (A): 52.7, 54.5, 58.6, 61.9, 65.9, 70.2, 73.5, 79.1, 87.8, 95.7 more

  • TP1.5KE

  • Axial Leaded – 1500W > TP1.5KE series

  • VR (Vso): 10.2, 11.1, 12.8, 13.6, 15.3, 17.1, 18.8, 20.5, 23.1, 25.6 more

  • Watts (W): 1500

  • IPP 10x1000μs (A): 23.5, 25.6, 28.2, 30.5, 33.3, 36.7, 40.5, 45.8, 49.7, 54.9 more