TPSMF4L Series - Surface Mount – 400W

TVS Diode TPSMF4L Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TPSMF4L series of SOD-123FL small and flat lead low-profile plastic package is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events, and it’s especially suitable for high reliability and automotive application

Features:

  • Hi reliability application and automotive grade AEC Q101 qualified
  • 400W peak pulsepower capability at 10/1000μs waveform, repetition rate (duty cycle): 0.01%
  • Compatible with industrial standard package SOD- 123FL
  • Low inductance, excellent clamping capability
  • For surface mounted applications to optimize board space
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Fast response time: typically less than 1.0ns from 0 Volts to VBR min
  • High temperature soldering: 260 °C/40 seconds at terminals
  • Glass passivated junction
  • Built-in strain relief
  • Plastic package is flammability rated V-0 per Underwriters Laboratories
  • Meet MSL level1, per J-STD-020, LF maximum peak of 260 °C
  • Matte tin lead–free plated
  • Halogen-free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)

Applications:

TPSMF4L devices are ideal for the protection of portable devices/hard drives, notebooks, VCC busses, POS terminal, SSDs, power supplies, monitors, and vulnerable circuit used in other consumer applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
TPSMF4L10A1040023.511.112.31715150UnipolarSOD-123FLTPSMF4L10ACheckOrder
TPSMF4L11A114002212.213.518.211150UnipolarSOD-123FLTPSMF4L11ACheckOrder
TPSMF4L12A1240020.113.314.719.911150UnipolarSOD-123FLTPSMF4L12ACheckOrder
TPSMF4L13A1340018.614.415.921.511150UnipolarSOD-123FLTPSMF4L13ACheckOrder
TPSMF4L14A1440017.215.617.223.211150UnipolarSOD-123FLTPSMF4L14ACheckOrder
TPSMF4L15A1540016.416.718.524.411150UnipolarSOD-123FLTPSMF4L15ACheckOrder
TPSMF4L16A1640015.417.819.72611150UnipolarSOD-123FLTPSMF4L16ACheckOrder
TPSMF4L17A1740014.518.920.927.611150UnipolarSOD-123FLTPSMF4L17ACheckOrder
TPSMF4L18A1840013.72022.129.211150UnipolarSOD-123FLTPSMF4L18ACheckOrder
TPSMF4L20A2040012.322.224.532.411150UnipolarSOD-123FLTPSMF4L20ACheckOrder
TPSMF4L22A2240011.324.426.935.511150UnipolarSOD-123FLTPSMF4L22ACheckOrder
TPSMF4L24A2440010.326.729.538.911150UnipolarSOD-123FLTPSMF4L24ACheckOrder
TPSMF4L26A264009.528.931.942.111150UnipolarSOD-123FLTPSMF4L26ACheckOrder
TPSMF4L28A284008.831.134.445.411150UnipolarSOD-123FLTPSMF4L28ACheckOrder
TPSMF4L30A304008.333.336.848.411150UnipolarSOD-123FLTPSMF4L30ACheckOrder
TPSMF4L33A334007.536.740.653.311150UnipolarSOD-123FLTPSMF4L33ACheckOrder
TPSMF4L36A364006.94044.258.111150UnipolarSOD-123FLTPSMF4L36ACheckOrder
TPSMF4L40A404006.244.449.164.511150UnipolarSOD-123FLTPSMF4L40ACheckOrder
TPSMF4L43A434005.847.852.869.411150UnipolarSOD-123FLTPSMF4L43ACheckOrder
TPSMF4L45A454005.55055.372.711150UnipolarSOD-123FLTPSMF4L45ACheckOrder
TPSMF4L48A484005.253.358.977.411150UnipolarSOD-123FLTPSMF4L48ACheckOrder
TPSMF4L5.0A537040.16.479.210800150UnipolarSOD-123FLTPSMF4L5.0ACheckOrder
TPSMF4L51A514004.956.762.782.411150UnipolarSOD-123FLTPSMF4L51ACheckOrder
TPSMF4L54A544004.66066.387.111150UnipolarSOD-123FLTPSMF4L54ACheckOrder
TPSMF4L58A584004.364.471.293.611150UnipolarSOD-123FLTPSMF4L58ACheckOrder
TPSMF4L6.0A637035.96.677.3710.310800150UnipolarSOD-123FLTPSMF4L6.0ACheckOrder
TPSMF4L6.5A6.537033.17.227.9811.210500150UnipolarSOD-123FLTPSMF4L6.5ACheckOrder
TPSMF4L60A604004.166.773.796.811150UnipolarSOD-123FLTPSMF4L60ACheckOrder
TPSMF4L64A644003.971.178.610311150UnipolarSOD-123FLTPSMF4L64ACheckOrder
TPSMF4L7.0A737030.97.788.61210200150UnipolarSOD-123FLTPSMF4L7.0ACheckOrder
TPSMF4L7.5A7.537028.78.339.2112.91100150UnipolarSOD-123FLTPSMF4L7.5ACheckOrder
TPSMF4L70A704003.577.88611311150UnipolarSOD-123FLTPSMF4L70ACheckOrder
TPSMF4L75A754003.383.392.112111150UnipolarSOD-123FLTPSMF4L75ACheckOrder
TPSMF4L78A784003.286.795.812611150UnipolarSOD-123FLTPSMF4L78ACheckOrder
TPSMF4L8.0A837027.28.899.8313.6150150UnipolarSOD-123FLTPSMF4L8.0ACheckOrder
TPSMF4L8.5A8.537025.79.4410.414.4120150UnipolarSOD-123FLTPSMF4L8.5ACheckOrder
TPSMF4L85A854002.994.410413711150UnipolarSOD-123FLTPSMF4L85ACheckOrder
TPSMF4L9.0A937024.11011.115.4110150UnipolarSOD-123FLTPSMF4L9.0ACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TPSMF4L10A TVS TPSMF4L 10V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 REACH219_Declaration_(Contain)_TPSMF4L10A Yes
02/20/2019
Contains IPC_TPSMF4L
TPSMF4L11A TVS TPSMF4L 11V Uni, 7'' T&R RoHS No 10/21/2018 PbFree No 10/21/2018 CoC_RoHS9_TPSMF4L11A REACH205_Declaration_with_Pb_TPSMF4L11A Yes
10/21/2018
Contains IPC_TPSMF4L
TPSMF4L12A TVS TPSMF4L 12V Uni, 7'' T&R RoHS No 09/06/2017 PbFree No 09/06/2017 CoC_RoHS9_TPSMF4L12A REACH_SVHC Declaration (Contain)_TPSMF4L12A.pdf Yes
09/06/2017
Contains IPC_TPSMF4L
TPSMF4L13A TVS TPSMF4L 13V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMF4L13A Yes
02/20/2019
IPC_TPSMF4L.pd
TPSMF4L14A TVS TPSMF4L 14V Uni, 7'' T&R RoHS No 10/04/2017 PbFree No 10/04/2017 CoC_RoHS9_TPSMF4L14A REACH_SVHC Declaration (Contain)_SMF4L14A Yes
10/04/2017
Contains IPC_TPSMF4L
TPSMF4L15A TVS TPSMF4L 15V Uni, 7'' T&R RoHS No 03/20/2018 PbFree No 03/20/2018 CoC_RoHS9_TPSMF4L15A Yes
03/20/2018
IPC_TPSMF4L
TPSMF4L16A TVS TPSMF4L 16V Uni, 7'' T&R RoHS No 09/11/2017 PbFree No 09/11/2017 CoC_RoHS9_TPSMF4L16A REACH191_Declaration_with_Pb_TPSMF4L16A Yes
09/11/2017
Contains IPC_TPSMF4L.pd
TPSMF4L17A TVS TPSMF4L 17V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMF4L17A Yes
02/20/2019
TPSMF4L18A TVS TPSMF4L 18V Uni, 7'' T&R RoHS No 10/21/2018 PbFree No 10/21/2018 CoC_RoHS9_TPSMF4L18A REACH_SVHC Declaration (Contain)_TPSMF4L18A Yes
10/21/2018
Contains IPC_TPSMF4L
TPSMF4L20A TVS TPSMF4L 20V Uni, 7'' T&R RoHS No 04/19/2018 PbFree No 04/19/2018 CoC_RoHS9_TPSMF4L20A REACH211_Declaration_Contain-_TPSMF4L20A Yes
04/19/2018
Contains IPC_TPSMF4L.pd
TPSMF4L22A TVS TPSMF4L 22V Uni, 7'' T&R RoHS No 10/18/2018 PbFree No 10/18/2018 Yes
10/18/2018
IPC_TPSMF4L
TPSMF4L24A TVS TPSMF4L 24V Uni, 7'' T&R RoHS No 10/03/2018 PbFree No 10/03/2018 CoC_RoHS9_TPSMF4L24A REACH_SVHC Declaration (Contain)_TPSMF4L24A Yes
10/03/2018
Contains IPC_TPSMF4L
TPSMF4L26A TVS TPSMF4L 26V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMF4L26A REACH_SVHC Declaration (Contain)_TPSMF4L26A Yes
02/20/2019
Contains IPC_TPSMF4L
TPSMF4L28A TVS TPSMF4L 28V Uni, 7'' T&R RoHS No 04/25/2017 PbFree No 04/25/2017 CoC_RoHS9_TPSMF4L28A REACH_SVHC Declaration (Contain)_TPSMF4L28A Yes
04/25/2017
Contains IPC_TPSMF4L
TPSMF4L30A TVS TPSMF4L 30V Uni, 7'' T&R RoHS No 09/08/2017 PbFree No 09/08/2017 CoC_RoHS9_TPSMF4L30A Yes
09/08/2017
IPC_TPSMF4L
TPSMF4L33A TVS TPSMF4L 33V Uni, 7'' T&R RoHS No 11/10/2016 PbFree No 11/10/2016 Yes
11/10/2016
TPSMF4L36A TVS TPSMF4L 36V Uni, 7'' T&R RoHS No 11/12/2018 PbFree No 11/12/2018 CoC_RoHS9_TPSMF4L36A REACH209_Declaration_Contain-_TPSMF4L36A Yes
11/12/2018
Contains IPC_TPSMF4L
TPSMF4L40A TVS TPSMF4L 40V Uni, 7'' T&R RoHS No 07/24/2017 PbFree No 07/24/2017 REACH_SVHC Declaration (Contain)_TPSMF4L40A.pdf Yes
07/24/2017
Contains IPC_TPSMF4L
TPSMF4L43A TVS TPSMF4L 43V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMF4L45A TVS TPSMF4L 45V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMF4L48A TVS TPSMF4L 48V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMF4L48A REACH209_Declaration_Contain-_TPSMF4L48A Yes
02/20/2019
Contains
TPSMF4L5.0A TVS TPSMF4L 5.0V Uni, 7'' T&R RoHS No 09/11/2017 PbFree No 09/11/2017 CoC_RoHS9_TPSMF4L5.0A Yes
09/11/2017
IPC_TPSMF4L
TPSMF4L51A TVS TPSMF4L 51V Uni, 7'' T&R RoHS No 05/02/2018 PbFree No 05/02/2018 CoC_RoHS9_TPSMF4L51A Yes
05/02/2018
IPC_TPSMF4L
TPSMF4L54A TVS TPSMF4L 54V Uni, 7'' T&R RoHS No 02/19/2019 PbFree No 02/19/2019 CoC_RoHS9_TPSMF4L54A REACH_SVHC Declaration (Contain)_TPSMF4L54A Yes
02/19/2019
Contains
TPSMF4L58A TVS TPSMF4L 58V Uni, 7'' T&R RoHS No 09/25/2017 PbFree No 09/25/2017 CoC_RoHS9_TPSMF4L58A REACH_SVHC Declaration (Contain)_TPSMF4L58A.pdf Yes
09/25/2017
Contains
TPSMF4L6.0A TVS TPSMF4L 6.0V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMF4L6.0A Yes
02/20/2019
IPC_TPSMF4L
TPSMF4L6.5A TVS TPSMF4L 6.5V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMF4L60A TVS TPSMF4L 60V Uni, 7'' T&R RoHS No 02/05/2019 PbFree No 02/05/2019 CoC_RoHS9_TPSMF4L60A REACH197_Declaration_with_Pb_TPSMF4L60A Yes
02/05/2019
Contains IPC_TPSMF4L
TPSMF4L64A TVS TPSMF4L 64V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMF4L64A REACH_SVHC Declaration (Contain)_SMF4L64A Yes
02/20/2019
Contains IPC_TPSMF4L
TPSMF4L7.0A TVS TPSMF4L 7.0V Uni, 7'' T&R RoHS No 04/28/2017 PbFree No 04/28/2017 CoC_RoHS9_TPSMF4L7.0A REACH219_Declaration_(Contain)_TPSMF4L7.0A Yes
04/28/2017
Contains
TPSMF4L7.5A TVS TPSMF4L 7.5V Uni, 7'' T&R RoHS No 12/04/2018 PbFree No 12/04/2018 CoC_RoHS9_TPSMF4L7.5A Yes
12/04/2018
TPSMF4L70A TVS TPSMF4L 70V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMF4L70A REACH_SVHC Declaration (Contain)_TPSMF4L70A Yes
02/20/2019
Contains
TPSMF4L75A TVS TPSMF4L 75V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMF4L75A REACH_SVHC Declaration (Contain)_TPSMF4L75A Yes
02/20/2019
Contains IPC_TPSMF4L
TPSMF4L78A TVS TPSMF4L 78V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMF4L78A REACH219_Declaration_(Contain)_TPSMF4L78A Yes
02/20/2019
Contains IPC_TPSMF4L
TPSMF4L8.0A TVS TPSMF4L 8.0V Uni, 7'' T&R RoHS No 04/23/2018 PbFree No 04/23/2018 CoC_RoHS9_TPSMF4L8.0A REACH191_Declaration_with_Pb_TPSMF4L8.0A Yes
04/23/2018
Contains IPC_TPSMF4L.pd
TPSMF4L8.5A TVS TPSMF4L 8.5V Uni, 7'' T&R RoHS No 06/15/2017 PbFree No 06/15/2017 Yes
06/15/2017
IPC_TPSMF4L
TPSMF4L85A TVS TPSMF4L 85V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMF4L85A REACH_SVHC Declaration (Contain)_TPSMF4L85A Yes
02/20/2019
Contains IPC_TPSMF4L
TPSMF4L9.0A TVS TPSMF4L 9.0V Uni, 7'' T&R RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMF4L9.0A Yes
02/20/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diodes TPSMF4L Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...