TPSMF4L11A - TPSMF4L Series

Series: TPSMF4L
Questions? Contact Littelfuse Support
TVS Diode TPSMF4L Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TPSMF4L series of SOD-123FL small and flat lead low-profile plastic package is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events, and it’s especially suitable for high reliability and automotive application

Features:

  • Hi reliability application and automotive grade AEC Q101 qualified
  • 400W peak pulsepower capability at 10/1000μs waveform, repetition rate (duty cycle): 0.01%
  • Compatible with industrial standard package SOD- 123FL
  • Low inductance, excellent clamping capability
  • For surface mounted applications to optimize board space
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Fast response time: typically less than 1.0ns from 0 Volts to VBR min
  • High temperature soldering: 260 °C/40 seconds at terminals
  • Glass passivated junction
  • Built-in strain relief
  • Plastic package is flammability rated V-0 per Underwriters Laboratories
  • Meet MSL level1, per J-STD-020, LF maximum peak of 260 °C
  • Matte tin lead–free plated
  • Halogen-free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)

Applications:

TPSMF4L devices are ideal for the protection of portable devices/hard drives, notebooks, VCC busses, POS terminal, SSDs, power supplies, monitors, and vulnerable circuit used in other consumer applications.

pdficon TVS Diodes TPSMF4L Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TPSMF4L11A TVS TPSMF4L 11V Uni, 7'' T&R RoHS No 10/21/2018 PbFree No 10/21/2018 CoC_RoHS9_TPSMF4L11A REACH205_Declaration_with_Pb_TPSMF4L11A Yes
10/21/2018
Contains IPC_TPSMF4L
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.