TPSMB Asymmetric Series - Asymmetrical TVS for SiC MOSFET gate protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TPSMB Asymmetric Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features & Benefits:

  • High reliability application and automotive grade AEC-Q101 qualified
  • Surface mount component to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30kV(Air), 30kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Glass passivated chip junction
  • 600W PPPM peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ns from 0V to VBR min
  • Excellent clamping capability
  • Low incremental surge resistance
  • UL Recognized compound meeting flammability rating V-0.
  • Meet MSL level1, per J-STD-020, High temperature soldering guaranteed: 260°C/10 seconds at terminals
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)

Applications:

TVS components are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Automotive applications.

Access specifications, certifications, check availability and order parts below

Catalog #Pin out 1Pin out 2VR KA (VSO)IPP KA 10x1000μs (A)MIN VBR KA @IT (V)MAX VBR KA @IT (V)VC KA (V)Ir KA and AK @Vso (μA)VR AK (VSO)IPP AK 10x1000μs (A)MIN VBR AK @IT (V)MAX VBR AK @IT (V)VC AK (V)Partner ECAD ModelsStockSamplesCompare
TPSMB1505CAK - AA - K1524.616.718.524.415606.87.411.5TPSMB1505CACheckOrder
TPSMB1805CAK - AA - K1820.62022.129.215606.87.411.5TPSMB1805CACheckOrder
TPSMB2005CAK - AA - K2018.622.224.532.415606.87.411.5TPSMB2005CACheckOrder
TPSMB2412CAK - AA - K2415.526.629.438.911230.213.314.719.9TPSMB2412CACheckOrder
TPSMB2616CAK - AA - K2614.328.931.942.111623.117.819.726TPSMB2616CACheckOrder
TPSMB2818CAK - AA - K2813.331.134.442.511820.62022.129.2TPSMB2818CACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TPSMB2616CA TVS SURF ASYM DO214AA AEQ101 T&R RoHS No 05/18/2020 PbFree No 05/18/2020 CoC_RoHS9_TPSMB2616CA REACH205_Declaration_Contain-_TPSMB2616CA Yes
05/18/2020
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.