SLD6S Series - High Power Automotive TVS Diode For Load Dump Protection

Littelfuse TVS Diode SLD6S Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SLD6S unidirectional TVS Diode series is housed in a SMTO-263 package with lead modifications. It is designed to protect sensitive electronics against ESD, EFT, 10/1000 surge events and inductive load switching voltage transient events for severe Automotive Load Dump applications.

Features:

• AEC-Q101 qualified with automotive grade (PPAP capable)

• SMTO-263 package, and foot print is compatible to industrial popular DO218AB package

• Meet ISO7637-2 5a/5b protection, ISO16750 and JASO D-001 load dump test (refer to APP note for details) 

• VBR @ TJ = VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1%

• Glass passivated chip junction in modified TO263 package

• ESD protection of data lines in accordance with IEC 61000-4-2, 30kV(Air), 30kV (Contact) 

• EFT protection of data lines in accordance with IEC 61000-4-4 

• Fast response time: typically less than 1.0ps from 0 Volts to VBR min

• Excellent clamping capability

• Low incremental surge resistance

• UL Recognized compound meeting flammability rating V-0

• Meets MSL level 1, per J-STD-020, High temperature reflow soldering guaranteed: 260°C/10sec at terminals

• For surface mounted applications to optimize board space

• Low profile package

• Matte tin lead–free plated

• Halogen free and RoHS compliant

• Pb-free E3 means 2nd level interconnect is Pbfree and the terminal finish material is tin (Sn) (IPC/ JEDEC J-STD-609A.01)

Applications:

Designed to protect sensitive electronics from:
- Inductive Load Switching
- Alternator Load Dump

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
SLD6S14A14460019815.617.223.2510150UnipolarSMTO-263SLD6S14ACheckOrder
SLD6S15A15460018916.718.524.4510150UnipolarSMTO-263SLD6S15ACheckOrder
SLD6S16A16460017717.819.72652150UnipolarSMTO-263SLD6S16ACheckOrder
SLD6S17A17460016718.920.927.652150UnipolarSMTO-263SLD6S17ACheckOrder
SLD6S18A1846001582022.129.252150UnipolarSMTO-263SLD6S18ACheckOrder
SLD6S20A20460014222.224.532.452150UnipolarSMTO-263SLD6S20ACheckOrder
SLD6S22A22460013024.426.935.552150UnipolarSMTO-263SLD6S22ACheckOrder
SLD6S24A24460011826.729.538.952150UnipolarSMTO-263SLD6S24ACheckOrder
SLD6S26A26460010928.931.942.152150UnipolarSMTO-263SLD6S26ACheckOrder
SLD6S27A27460010629.933.143.652150UnipolarSMTO-263SLD6S27ACheckOrder
SLD6S28A28460010131.134.445.452150UnipolarSMTO-263SLD6S28ACheckOrder
SLD6S30A3046009533.336.848.452150UnipolarSMTO-263SLD6S30ACheckOrder
SLD6S33A3346008636.740.653.352150UnipolarSMTO-263SLD6S33ACheckOrder
SLD6S36A364600794044.258.152150UnipolarSMTO-263SLD6S36ACheckOrder
SLD6S40A4046007144.449.164.552150UnipolarSMTO-263SLD6S40ACheckOrder
SLD6S43A4346006647.852.869.452150UnipolarSMTO-263SLD6S43ACheckOrder
SLD6S48A4846005953.358.977.452150UnipolarSMTO-263SLD6S48ACheckOrder
SLD6S57A5746005063.869.992.752150UnipolarSMTO-263SLD6S57ACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SLD6S15A AUTO TVS SMTO 4.6KW RoHS No 02/16/2021 PbFree No 02/16/2021 CoC_RoHS9_SLD6S15A REACH211_Declaration_Contain-_SLD6S15A Yes
02/16/2021
Contains IPC_SLD6S14A~SLD6S57A
SLD6S17A AUTO TVS SMTO 4.6KW RoHS No 01/19/2021 PbFree No 01/19/2021 CoC_RoHS9_SLD6S17A REACH209_Declaration_Contain-_SLD6S17A Yes
01/19/2021
Contains
SLD6S33A AUTO TVS SMTO 4.6KW RoHS No 10/14/2020 PbFree No 10/14/2020 CoC_RoHS9_SLD6S33A REACH_SVHC Declaration (Contain)_SLD6S33A Yes
10/14/2020
Contains
SLD6S57A AUTO TVS SMTO 4.6KW RoHS No 04/15/2021 PbFree No 04/15/2021 CoC_RoHS9_SLD6S57A REACH211_Declaration_(Contain)_SLD6S57A Yes
04/15/2021
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.