TP5KP Series - Axial Leaded – 5000W > TP5KP series

TVS Diode TP5KP Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TP5KP Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events

Features:
  • Hi reliability application and automotive grade AEC-Q101 qualified
  • Glass passivated chip junction in P600 Package
  • 5000W peak pulse capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Low incremental surge resistance
  • Typical IR less than 2μA when VBR min>12V
  • High temperature to reflow soldering guaranteed: 260°C/10sec / 0.375”,(9.5mm) lead length, 5 lbs., (2.3kg) tension
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT: Temperature Coefficient, typical value is 0.1%)
  • Plastic package is flammability rated V-0 per Underwriters Laboratories
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD- 609A.01)

Applications:
  • TVS devices are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in telecom, computer, industrial and consumer electronic applications

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
TP5KP11A115000280.212.213.518.252150UnipolarP600TP5KP11ACheckOrder
TP5KP11CA115000280.212.213.518.252150BipolarP600TP5KP11CACheckOrder
TP5KP12A125000256.313.314.719.952150UnipolarP600TP5KP12ACheckOrder
TP5KP12CA125000256.313.314.719.952150BipolarP600TP5KP12CACheckOrder
TP5KP13A135000237.214.415.921.552150UnipolarP600TP5KP13ACheckOrder
TP5KP13CA135000237.214.415.921.552150BipolarP600TP5KP13CACheckOrder
TP5KP14A145000219.815.617.223.252150UnipolarP600TP5KP14ACheckOrder
TP5KP14CA145000219.815.617.223.252150BipolarP600TP5KP14CACheckOrder
TP5KP15A15500020916.718.524.452150UnipolarP600TP5KP15ACheckOrder
TP5KP15CA15500020916.718.524.452150BipolarP600TP5KP15CACheckOrder
TP5KP16A165000196.217.819.72652150UnipolarP600TP5KP16ACheckOrder
TP5KP16CA165000196.217.819.72652150BipolarP600TP5KP16CACheckOrder
TP5KP17A175000184.818.920.927.652150UnipolarP600TP5KP17ACheckOrder
TP5KP17CA175000184.818.920.927.652150BipolarP600TP5KP17CACheckOrder
TP5KP18A185000174.72022.129.252150UnipolarP600TP5KP18ACheckOrder
TP5KP18CA185000174.72022.129.252150BipolarP600TP5KP18CACheckOrder
TP5KP20A205000157.422.224.532.452150UnipolarP600TP5KP20ACheckOrder
TP5KP20CA205000157.422.224.532.452150BipolarP600TP5KP20CACheckOrder
TP5KP22A225000143.72426.935.552150UnipolarP600TP5KP22ACheckOrder
TP5KP22CA225000143.72426.935.552150BipolarP600TP5KP22CACheckOrder
TP5KP24A245000131.126.729.538.952150UnipolarP600TP5KP24ACheckOrder
TP5KP24CA245000131.126.729.538.952150BipolarP600TP5KP24CACheckOrder
TP5KP26A265000121.128.931.942.152150UnipolarP600TP5KP26ACheckOrder
TP5KP26CA265000121.128.931.942.152150BipolarP600TP5KP26CACheckOrder
TP5KP28A285000112.331.134.445.452150UnipolarP600TP5KP28ACheckOrder
TP5KP28CA285000112.331.134.445.452150BipolarP600TP5KP28CACheckOrder
TP5KP30A305000105.433.336.848.452150UnipolarP600TP5KP30ACheckOrder
TP5KP30CA305000105.433.336.848.452150BipolarP600TP5KP30CACheckOrder
TP5KP33A33500095.736.740.653.352150UnipolarP600TP5KP33ACheckOrder
TP5KP33CA33500095.736.740.653.352150BipolarP600TP5KP33CACheckOrder
TP5KP36A36500087.84044.258.152150UnipolarP600TP5KP36ACheckOrder
TP5KP36CA36500087.84044.258.152150BipolarP600TP5KP36CACheckOrder
TP5KP40A40500079.144.449.164.552150UnipolarP600TP5KP40ACheckOrder
TP5KP40CA40500079.144.449.164.552150BipolarP600TP5KP40CACheckOrder
TP5KP43A43500073.547.852.869.452150UnipolarP600TP5KP43ACheckOrder
TP5KP43CA43500073.547.852.869.452150BipolarP600TP5KP43CACheckOrder
TP5KP45A45500070.25055.372.752150UnipolarP600TP5KP45ACheckOrder
TP5KP45CA45500070.25055.372.752150BipolarP600TP5KP45CACheckOrder
TP5KP48A48500065.953.358.977.452150UnipolarP600TP5KP48ACheckOrder
TP5KP48CA48500065.953.358.977.452150BipolarP600TP5KP48CACheckOrder
TP5KP51A51500061.956.762.782.452150UnipolarP600TP5KP51ACheckOrder
TP5KP51CA51500061.956.762.782.452150BipolarP600TP5KP51CACheckOrder
TP5KP54A54500058.66066.387.152150UnipolarP600TP5KP54ACheckOrder
TP5KP54CA54500058.66066.387.152150BipolarP600TP5KP54CACheckOrder
TP5KP58A58500054.564.471.293.652150UnipolarP600TP5KP58ACheckOrder
TP5KP58CA58500054.564.471.293.652150BipolarP600TP5KP58CACheckOrder
TP5KP60A60500052.766.773.796.852150UnipolarP600TP5KP60ACheckOrder
TP5KP60CA60500052.766.773.796.852150BipolarP600TP5KP60CACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TP5KP11A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP11CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP12A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 11/19/2018 PbFree No 11/19/2018 CoC_RoHS9_TP5KP12A REACH191_Declaration_with_Pb_TP5KP12A Yes
11/19/2018
Contains
TP5KP12CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP13A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP13CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP14A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP14CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP15A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP15CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP16A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP16CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP17A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP17CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP18A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP18CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP20A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP20CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP22A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP22CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 CoC_RoHS9_TP5KP22CA REACH211_Declaration_Contain-_TP5KP22CA Yes
02/18/2019
Contains
TP5KP24A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 11/19/2018 PbFree No 11/19/2018 CoC_RoHS9_TP5KP24A REACH205_Declaration_Contain-_TP5KP24A Yes
11/19/2018
Contains
TP5KP24CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 CoC_RoHS9_TP5KP24CA REACH197_Declaration_with_Pb_TP5KP24CA Yes
02/18/2019
Contains
TP5KP26A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP26CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP28A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP28CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP30A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP30CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP33A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP33CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 CoC_RoHS9_TP5KP33CA Yes
02/18/2019
TP5KP36A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP36CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
IPC_TP5KP11A-CA-TP5KP60A-CA
TP5KP40A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP40CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP43A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP43CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP45A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP45CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP48A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP48CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP51A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP51CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP54A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP54CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP58A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP58CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP60A TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
TP5KP60CA TVS AXIAL HI-POWER 5KW AEQ101 T&R RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.