TP5.0SMDJ Series - 5000W Transient Voltage Suppression (TVS) Diode in DO-214AB

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TP5.0SMDJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • 5000W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • SMD low profile surface mount package minimizing PCB footprint
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30kV(Air), 30kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Built-in strain relief
  • Glass passivated chip junction
  • Fast response time: typically less than 1.0ps from 0V to VBR min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 5μA when VBR min>22V
  • High temperature reflow soldering guaranteed: 260°C/40sec
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient)
  • UL Recognized compound meeting flammability rating V-0
  • Meet MSL level1, per J-STD-020, LF maximun peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/ JEDEC J-STD-609A.01)
  • Recognized to UL 497B as an Isolated Loop Circuit Protector

Applications:

TVS Components are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
IPP 8x20μs
(A)
Uni / BiOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
TP5.0SMDJ100A10050005000231.830.9209.31130.9Unipolar150TP5.0SMDJ100ACheckOrder
TP5.0SMDJ100CA10050005000231.830.9209.31530.9Bidirectional150TP5.0SMDJ100CACheckOrder
TP5.0SMDJ110A11050005000212.328.3228.71528.3Unipolar150TP5.0SMDJ110ACheckOrder
TP5.0SMDJ110CA11050005000212.328.3228.71528.3Bidirectional150TP5.0SMDJ110CACheckOrder
TP5.0SMDJ120A1205000500019526249.41526Unipolar150TP5.0SMDJ120ACheckOrder
TP5.0SMDJ120CA1205000500019526249.41526Bidirectional150TP5.0SMDJ120CACheckOrder
TP5.0SMDJ130A13050005000180242701524Unipolar150TP5.0SMDJ130ACheckOrder
TP5.0SMDJ130CA13050005000180242701524Bidirectional150TP5.0SMDJ130CACheckOrder
TP5.0SMDJ140A14050005000166.522.2292.11522.2Unipolar150TP5.0SMDJ140ACheckOrder
TP5.0SMDJ140CA14050005000166.522.2292.11522.2Bidirectional150TP5.0SMDJ140CACheckOrder
TP5.0SMDJ150A15050005000154.520.63141520.6Unipolar150TP5.0SMDJ150ACheckOrder
TP5.0SMDJ150CA15050005000154.520.63141520.6Bidirectional150TP5.0SMDJ150CACheckOrder
TP5.0SMDJ160A16050005000144.819.3334.61519.3Unipolar150TP5.0SMDJ160ACheckOrder
TP5.0SMDJ160CA16050005000144.819.3334.61519.3Bidirectional150TP5.0SMDJ160CACheckOrder
TP5.0SMDJ170A17050005000136.518.2355.31518.2Unipolar150TP5.0SMDJ170ACheckOrder
TP5.0SMDJ170CA17050005000136.518.2355.31518.2Bidirectional150TP5.0SMDJ170CACheckOrder
TP5.0SMDJ40A 40500077.644.449.164.515582Unipolar150TP5.0SMDJ40A  CheckOrder
TP5.0SMDJ40CA 40500077.644.449.164.515582Bidirectional150TP5.0SMDJ40CA  CheckOrder
TP5.0SMDJ43A 43500072.147.852.869.415540Unipolar150TP5.0SMDJ43A CheckOrder
TP5.0SMDJ43CA 43500072.147.852.869.415540Bidirectional150TP5.0SMDJ43CA CheckOrder
TP5.0SMDJ45A 45500068.85055.372.715516Unipolar150TP5.0SMDJ45A CheckOrder
TP5.0SMDJ45CA 45500068.85055.372.715516Bidirectional150TP5.0SMDJ45CA CheckOrder
TP5.0SMDJ48A 48500064.753.358.977.415485.3Unipolar150TP5.0SMDJ48A CheckOrder
TP5.0SMDJ48CA 48500064.753.358.977.415485.3Bidirectional150TP5.0SMDJ48CA CheckOrder
TP5.0SMDJ51A 51500060.75662.782.415455.3Unipolar150TP5.0SMDJ51A CheckOrder
TP5.0SMDJ51CA 51500060.75662.782.415455.3Bidirectional150TP5.0SMDJ51CA CheckOrder
TP5.0SMDJ54A 54500057.56066.387.115431.3Unipolar150TP5.0SMDJ54A CheckOrder
TP5.0SMDJ54CA 54500057.56066.387.115431.3Bidirectional150TP5.0SMDJ54CA CheckOrder
TP5.0SMDJ58A 58500053.564.471.293.615401.3Unipolar150TP5.0SMDJ58A CheckOrder
TP5.0SMDJ58CA 58500053.564.471.293.615401.3Bidirectional150TP5.0SMDJ58CA CheckOrder
TP5.0SMDJ60A 60500051.766.773.796.815387.8Unipolar150TP5.0SMDJ60A CheckOrder
TP5.0SMDJ60CA 60500051.766.773.796.815387.8Bidirectional150TP5.0SMDJ60CA CheckOrder
TP5.0SMDJ64A 64500048.671.178.610315364.5Unipolar150TP5.0SMDJ64A CheckOrder
TP5.0SMDJ64CA 64500048.671.178.610315364.5Bidirectional150TP5.0SMDJ64CA CheckOrder
TP5.0SMDJ70A 70500044.377.88611315332.2Unipolar150TP5.0SMDJ70A CheckOrder
TP5.0SMDJ70CA 70500044.377.88611315332.2Bidirectional150TP5.0SMDJ70CA CheckOrder
TP5.0SMDJ75A 75500041.483.392.112115310.5Unipolar150TP5.0SMDJ75A CheckOrder
TP5.0SMDJ75CA 75500041.483.392.112115310.5Bidirectional150TP5.0SMDJ75CA CheckOrder
TP5.0SMDJ78A 78500039.786.795.812615297.8Unipolar150TP5.0SMDJ78A CheckOrder
TP5.0SMDJ78CA 78500039.786.795.812615297.8Bidirectional150TP5.0SMDJ78CA CheckOrder
TP5.0SMDJ85A 85500036.594.410413715273.8Unipolar150TP5.0SMDJ85A CheckOrder
TP5.0SMDJ85CA 85500036.594.410413715273.8Bidirectional150TP5.0SMDJ85CA CheckOrder
TP5.0SMDJ90A 90500034.310011114615257.3Unipolar150TP5.0SMDJ90A CheckOrder
TP5.0SMDJ90CA 90500034.310011114615257.3Bidirectional150TP5.0SMDJ90CA CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.