SZP6SMB Series - 600W in SMB Package

TVS Diode TPSMB Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SZP6SMB series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low breakdown impedance and fast response time. The SZP6SMB series is supplied in the Littelfuse exclusive, cost-effective, highly reliable package and is ideally suited for use in communication systems, automotive, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

Features & Benefits:

  • Zener Transient Overvoltage Suppressors
  • Working Peak Reverse Voltage Range − 5.8 to 171 V (for Uni-directional), 9.4 to 70.1 V (for Bi-directional)
  • Standard Breakdown Voltage Range − 6.45 to 210V for Uni-directional , 10.5 to 86.1V for Bi-directional
  • Peak Power − 600 W @ 1 ms
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 μA Above 10 V
  • Response Time is Typically < 1 ns
  • Pb-free means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
SZP6SMB100AT3G85.56004.49510513715150UnipolarDO-214AASZP6SMB100AT3GCheckOrder
SZP6SMB10AT3G8.55600419.510.514.5110150UnipolarDO-214AASZP6SMB10AT3GCheckOrder
SZP6SMB11CAT3G9.46003810.511.615.615150BipolarDO-214AASZP6SMB11CAT3GCheckOrder
SZP6SMB120AT3G1026003.611412616515150UnipolarDO-214AASZP6SMB120AT3GCheckOrder
SZP6SMB12AT3G10.26003611.412.616.715150UnipolarDO-214AASZP6SMB12AT3GCheckOrder
SZP6SMB12CAT3G10.26003611.412.616.715150BipolarDO-214AASZP6SMB12CAT3GCheckOrder
SZP6SMB130AT3G1116003.312413717915150UnipolarDO-214AASZP6SMB130AT3GCheckOrder
SZP6SMB13AT3G11.16003312.413.718.215150UnipolarDO-214AASZP6SMB13AT3GCheckOrder
SZP6SMB13CAT3G1116003312.413.718215175BidirectionalDO-214AASZP6SMB13CAT3GCheckOrder
SZP6SMB150AT3G1286002.914315820715150UnipolarDO-214AASZP6SMB150AT3GCheckOrder
SZP6SMB15AT3G12.86002814.315.821.215150UnipolarDO-214AASZP6SMB15AT3GCheckOrder
SZP6SMB15CAT3G12.86002814.315.821.215150BipolarDO-214AASZP6SMB15CAT3GCheckOrder
SZP6SMB160AT3G1366002.715216821915150UnipolarDO-214AASZP6SMB160AT3GCheckOrder
SZP6SMB16AT3G13.66002715.216.822.515150UnipolarDO-214AASZP6SMB16AT3GCheckOrder
SZP6SMB16CAT3G13.66002715.216.822.515150BipolarDO-214AASZP6SMB16CAT3GCheckOrder
SZP6SMB180AT3G1546002.417118924615150UnipolarDO-214AASZP6SMB180AT3GCheckOrder
SZP6SMB18AT3G15.36002417.118.925.215150UnipolarDO-214AASZP6SMB18AT3GCheckOrder
SZP6SMB18CAT3G15.36002417.118.925.215150BipolarDO-214AASZP6SMB18CAT3GCheckOrder
SZP6SMB200AT3G1716002.219021027415150UnipolarDO-214AASZP6SMB200AT3GCheckOrder
SZP6SMB20AT3G17.160022192127.715150UnipolarDO-214AASZP6SMB20AT3GCheckOrder
SZP6SMB20CAT3G17.160022192127.715150BipolarDO-214AASZP6SMB20CAT3GCheckOrder
SZP6SMB22AT3G18.86002020.923.130.615150UnipolarDO-214AASZP6SMB22AT3GCheckOrder
SZP6SMB22CAT3G18.86002020.923.130.615150BipolarDO-214AASZP6SMB22CAT3GCheckOrder
SZP6SMB24AT3G20.56001822.825.233.215150UnipolarDO-214AASZP6SMB24AT3GCheckOrder
SZP6SMB24CAT3G20.56001822.825.233.215150BipolarDO-214AASZP6SMB24CAT3GCheckOrder
SZP6SMB27AT3G23.16001625.728.437.515150UnipolarDO-214AASZP6SMB27AT3GCheckOrder
SZP6SMB27CAT3G23.16001625.728.437.515150BipolarDO-214AASZP6SMB27CAT3GCheckOrder
SZP6SMB30AT3G25.660014.428.531.541.415150UnipolarDO-214AASZP6SMB30AT3GCheckOrder
SZP6SMB30CAT3G25.660014.428.531.541.415150BipolarDO-214AASZP6SMB30CAT3GCheckOrder
SZP6SMB33AT3G28.260013.231.434.745.715150UnipolarDO-214AASZP6SMB33AT3GCheckOrder
SZP6SMB33CAT3G28.260013.231.434.745.715150BipolarDO-214AASZP6SMB33CAT3GCheckOrder
SZP6SMB36AT3G30.86001234.237.849.915150UnipolarDO-214AASZP6SMB36AT3GCheckOrder
SZP6SMB36CAT3G30.86001234.237.849.915150BipolarDO-214AASZP6SMB36CAT3GCheckOrder
SZP6SMB39AT3G33.360011.237.14153.915150UnipolarDO-214AASZP6SMB39AT3GCheckOrder
SZP6SMB39CAT3G33.360011.237.14153.915150BipolarDO-214AASZP6SMB39CAT3GCheckOrder
SZP6SMB43AT3G36.860010.140.945.259.315150UnipolarDO-214AASZP6SMB43AT3GCheckOrder
SZP6SMB43CAT3G36.860010.140.945.259.315150BipolarDO-214AASZP6SMB43CAT3GCheckOrder
SZP6SMB47AT3G40.26009.344.749.464.815150UnipolarDO-214AASZP6SMB47AT3GCheckOrder
SZP6SMB47CAT3G40.26009.344.749.464.815150BipolarDO-214AASZP6SMB47CAT3GCheckOrder
SZP6SMB51AT3G43.66008.648.553.670.115150UnipolarDO-214AASZP6SMB51AT3GCheckOrder
SZP6SMB51CAT3G43.66008.648.553.670.115150BipolarDO-214AASZP6SMB51CAT3GCheckOrder
SZP6SMB56AT3G47.86007.853.258.87715150UnipolarDO-214AASZP6SMB56AT3GCheckOrder
SZP6SMB56CAT3G47.86007.853.258.87715150BipolarDO-214AASZP6SMB56CAT3GCheckOrder
SZP6SMB6.8AT3G5.8600576.457.1410.5101000150UnipolarDO-214AASZP6SMB6.8AT3GCheckOrder
SZP6SMB62AT3G536007.158.965.18515150UnipolarDO-214AASZP6SMB62AT3GCheckOrder
SZP6SMB62CAT3G536007.158.965.18515150BipolarDO-214AASZP6SMB62CAT3GCheckOrder
SZP6SMB68AT3G58.16006.564.671.49215150UnipolarDO-214AASZP6SMB68AT3GCheckOrder
SZP6SMB68CAT3G58.16006.564.671.49215150BipolarDO-214AASZP6SMB68CAT3GCheckOrder
SZP6SMB7.5AT3G6.4600537.137.8811.310500150UnipolarDO-214AASZP6SMB7.5AT3GCheckOrder
SZP6SMB75AT3G64.16005.871.378.810315150UnipolarDO-214AASZP6SMB75AT3GCheckOrder
SZP6SMB75CAT3G6416005871.378.810315175BidirectionalDO-214AASZP6SMB75CAT3GCheckOrder
SZP6SMB8.2AT3G7.02600507.798.6112.110200150UnipolarDO-214AASZP6SMB8.2AT3GCheckOrder
SZP6SMB82AT3G70.16005.377.986.111315150UnipolarDO-214AASZP6SMB82AT3GCheckOrder
SZP6SMB82CAT3G70.16005.377.986.111315150BipolarDO-214AASZP6SMB82CAT3GCheckOrder
SZP6SMB9.1AT3G7.78600458.659.5513.4150150UnipolarDO-214AASZP6SMB9.1AT3GCheckOrder
SZP6SMB91AT3G77.86004.886.595.512515150UnipolarDO-214AASZP6SMB91AT3GCheckOrder
SZP6SMB91CAT3G7786004886.595.512515175BidirectionalDO-214AASZP6SMB91CAT3GCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SZP6SMB100AT3G Zen TVS 600W 100V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
SZP6SMB11CAT3G Zen TVS 600W 11V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 Yes
10/29/2017
SZP6SMB120AT3G Zen TVS 600W 120V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
SZP6SMB12AT3G Zen TVS 600W 12V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
SZP6SMB12CAT3G Zen TVS 600W 12V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 Yes
10/29/2017
SZP6SMB130AT3G Zen TVS 600W 130V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB130AT3G REACH219_Declaration_(Contain)_SZP6SMB130AT3G Yes
11/06/2017
Contains
SZP6SMB13AT3G Zen TVS 600W 13V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB13AT3G Yes
11/06/2017
SZP6SMB150AT3G Zen TVS 600W 150V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB150AT3G REACH191_Declaration_with_Pb_SZP6SMB150AT3G Yes
11/06/2017
Contains
SZP6SMB15AT3G Zen TVS 600W 15V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
SZP6SMB15CAT3G Zen TVS 600W 15V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 Yes
10/29/2017
SZP6SMB160AT3G Zen TVS 600W 160V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
SZP6SMB16AT3G Zen TVS 600W 16V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB16AT3G REACH_SVHC Declaration (Contain)_SZP6SMB16AT3G Yes
11/06/2017
Contains
SZP6SMB16CAT3G Zen TVS 600W 16V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 Yes
10/29/2017
SZP6SMB180AT3G Zen TVS 600W 180V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
SZP6SMB18AT3G Zen TVS 600W 18V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB18AT3G REACH211_Declaration_Contain-_SZP6SMB18AT3G Yes
11/06/2017
Contains
SZP6SMB18CAT3G Zen TVS 600W 18V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 Yes
10/29/2017
IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G
SZP6SMB200AT3G Zen TVS 600W 200V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB200AT3G REACH209_Declaration_Contain-_SZP6SMB200AT3G Yes
11/06/2017
Contains IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G__ver2
SZP6SMB20AT3G Zen TVS 600W 20V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB20AT3G REACH205_Declaration_with_Pb_SZP6SMB20AT3G Yes
11/06/2017
Contains IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G
SZP6SMB20CAT3G Zen TVS 600W 20V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 Yes
10/29/2017
SZP6SMB22AT3G Zen TVS 600W 22V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
SZP6SMB22CAT3G Zen TVS 600W 22V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 Yes
10/29/2017
SZP6SMB24AT3G Zen TVS 600W 24V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
SZP6SMB24CAT3G Zen TVS 600W 24V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 CoC_RoHS9_SZP6SMB24CAT3G REACH209_Declaration_Contain-_SZP6SMB24CAT3G Yes
10/29/2017
Contains
SZP6SMB27AT3G Zen TVS 600W 27V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB27AT3G Yes
11/06/2017
IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G
SZP6SMB27CAT3G Zen TVS 600W 27V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 CoC_RoHS9_SZP6SMB27CAT3G REACH211_Declaration_Contain-_SZP6SMB27CAT3G Yes
10/29/2017
Contains IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G__ver2
SZP6SMB30AT3G Zen TVS 600W 30V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB30AT3G REACH_SVHC Declaration (Contain)_SZP6SMB30AT3G Yes
11/06/2017
Contains IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G
SZP6SMB30CAT3G Zen TVS 600W 30V VZ BI DO-214AA TR13 RoHS No 09/12/2017 PbFree No 09/12/2017 REACH205_Declaration_with_Pb_SZP6SMB30CAT3G Yes
09/12/2017
Contains IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G
SZP6SMB33AT3G Zen TVS 600W 33V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB33AT3G Yes
11/06/2017
IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G
SZP6SMB33CAT3G Zen TVS 600W 33V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 CoC_RoHS9_SZP6SMB33CAT3G REACH205_Declaration_with_Pb_SZP6SMB33CAT3G Yes
10/29/2017
Contains IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G
SZP6SMB36AT3G Zen TVS 600W 36V VZ UNI DO-214AA TR13 RoHS No 07/20/2017 PbFree No 07/20/2017 CoC_RoHS9_SZP6SMB36AT3G Yes
07/20/2017
IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3GSZ_P6SMBxxAT3G_SZP6SMBxxCAT3G
SZP6SMB36CAT3G Zen TVS 600W 36V VZ BI DO-214AA TR13 RoHS No 09/12/2017 PbFree No 09/12/2017 CoC_RoHS9_SZP6SMB36CAT3G REACH209_Declaration_Contain-_SZP6SMB36CAT3G Yes
09/12/2017
Contains IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G
SZP6SMB39AT3G Zen TVS 600W 39V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB39AT3G REACH211_Declaration_Contain-_SZP6SMB39AT3G Yes
11/06/2017
Contains IPC_SZ1SMBxxAT3G_P6SMBxxAT3GSZ_SZ1SMBxxAT3G-H_SZP6SMBxxAT3G-H
SZP6SMB39CAT3G Zen TVS 600W 39V VZ BI DO-214AA TR13 RoHS No 09/07/2017 PbFree No 09/07/2017 CoC_RoHS9_SZP6SMB39CAT3G REACH219_Declaration_(Contain)_SZP6SMB39CAT3G Yes
09/07/2017
Contains IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G
SZP6SMB43CAT3G Zen TVS 600W 43V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 Yes
10/29/2017
SZP6SMB47AT3G Zen TVS 600W 47V VZ UNI DO-214AA TR13 RoHS No 08/22/2017 PbFree No 08/22/2017 Yes
08/22/2017
IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3GSZ_P6SMBxxAT3G_SZP6SMBxxCAT3G
SZP6SMB47CAT3G Zen TVS 600W 47V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 Yes
10/29/2017
SZP6SMB51AT3G Zen TVS 600W 51V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB51AT3G REACH211_Declaration_Contain-_SZP6SMB51AT3G Yes
11/06/2017
Contains
SZP6SMB51CAT3G Zen TVS 600W 51V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 CoC_RoHS9_SZP6SMB51CAT3G Yes
10/29/2017
SZP6SMB56AT3G Zen TVS 600W 56V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
SZP6SMB56CAT3G Zen TVS 600W 56V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 Yes
10/29/2017
SZP6SMB6.8AT3G Zen TVS 600W 6.8V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 CoC_RoHS9_SZP6SMB6.8AT3G Yes
11/06/2017
SZP6SMB62AT3G Zen TVS 600W 62V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G
SZP6SMB62CAT3G Zen TVS 600W 62V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 CoC_RoHS9_SZP6SMB62CAT3G REACH209_Declaration_Contain-_SZP6SMB62CAT3G Yes
10/29/2017
Contains IPC_SZ1SMBxxAT3G_SZ1SMBxxCAT3G_SZP6SMBxxAT3G_SZP6SMBxxCAT3G__ver2
SZP6SMB68CAT3G Zen TVS 600W 68V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 Yes
10/29/2017
SZP6SMB75AT3G Zen TVS 600W 75V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
SZP6SMB82AT3G Zen TVS 600W 82V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
SZP6SMB82CAT3G Zen TVS 600W 82V VZ BI DO-214AA TR13 RoHS No 10/29/2017 PbFree No 10/29/2017 Yes
10/29/2017
SZP6SMB91AT3G Zen TVS 600W 91V VZ UNI DO-214AA TR13 RoHS No 11/06/2017 PbFree No 11/06/2017 Yes
11/06/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.