background-waves

SZP6SMB75CAT3G

Product Status| Activei

SZP6SMB75CAT3G

Zen TVS 600W 75V VZ BI DO-214AA TR13 | Series: SZP6SMB
info

The SZ1SMA series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SZ1SMA series is supplied in the Littelfuse exclusive, cost-effective, highly reliable package and is ideally suited for use in communication systems, automotive, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial and consumer applications.

PropertyValue
VR (Vso)
641
Watts (W)
600
I PP 10x1000µs (A)
58
MIN VBR@IT (V)
71.3
MAX VBR@IT (V)
78.8
Vc (V)
103
IT (mA)
1
Ir@Vr(µA)
5
Operating Temperature Max (°C)
175
Polarity
Bidirectional
Package
DO-214AA
Peak Pulse Power - 10x1000
600
Tolerance Percent
5
  • Zener Transient Overvoltage Suppressors
  • Working Peak Reverse Voltage Range −5V to 170V for uni-directional and 10 V to 78 V for bidirectional
  • Standard Zener Breakdown Voltage Range −11.1 V to 95.83 V for bidirectional, 6.4 V to 209 V for uni-directional
  • Peak power rating of 400 W at 1 Ams
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Response Time Is Typically Below 1 ns Below 1 ns
  • Flat Handling Surface for Accurate Placement
  • Package Design for Top Slide or Bottom Circuit Board Mounting
  • Low Profile Package
  • Lead-free means second level interconnect contains no lead and the terminal finish material is tin (per IPC/JEDEC J-STD-609A.01).)

SZP6SMB75CAT3G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SZP6SMB75CAT3GZen TVS 600W 75V VZ BI DO-214AA TR13

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.