TP6KE Series - TP6KE Series

TVS Diode TP6KE Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

TP6KE Series Automotive TVS Diodes are designed specifically to protect sensitive electronic equipment from voltage transients induced by load dump and other transient voltage events. These AEC-Q101 qualified devices offer a 600W peak pulse power dissipation rating in a standard DO-15 package and high temperature capability with an operating junction temperature (Tj) of up to 175°C. Their superior electrical performance and compact design gives circuit designers the opportunity to upgrade their circuit protection in an existing design footprint or provide more robust protection than other industry solutions for new projects.

Features:

  • 600W Pppm (peak pulse power) dissipation rating (10×1000μs waveform)
  • AEC-Q101 qualified
  • DO-15 package
  • Both uni-directional and bi-directional polarity devices offer 10V to 77V standoff voltage range
  • High temperature capability; operating junction temperature (Tj) of up to 175°C
  • Complies with IEC 61000-4-2 and IEC 61000-4-4 standards

Applications:

  • High density card design for high reliability and automotive applications
  • Protection of I/O interfaces, VCC bus and other vulnerable circuits used in telecom, computer, industrial and portable consumer electronics

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
TP6KE13A11.160033.512.413.718.211175UnipolarDO-15TP6KE13ACheckOrder
TP6KE13CA11.160033.512.413.718.211175BipolarDO-15TP6KE13CACheckOrder
TP6KE15A12.860028.814.315.821.211175UnipolarDO-15TP6KE15ACheckOrder
TP6KE15CA12.860028.814.315.821.211175BipolarDO-15TP6KE15CACheckOrder
TP6KE16A13.660027.115.216.822.511175UnipolarDO-15TP6KE16ACheckOrder
TP6KE16CA13.660027.115.216.822.511175BipolarDO-15TP6KE16CACheckOrder
TP6KE18A15.360024.217.118.925.211175UnipolarDO-15TP6KE18ACheckOrder
TP6KE18CA15.360024.217.118.925.211175BipolarDO-15TP6KE18CACheckOrder
TP6KE20A17.160022192127.711175UnipolarDO-15TP6KE20ACheckOrder
TP6KE20CA17.160022192127.711175BipolarDO-15TP6KE20CACheckOrder
TP6KE22A18.860019.920.923.130.611175UnipolarDO-15TP6KE22ACheckOrder
TP6KE22CA18.860019.920.923.130.611175BipolarDO-15TP6KE22CACheckOrder
TP6KE24A20.560018.422.825.233.211175UnipolarDO-15TP6KE24ACheckOrder
TP6KE24CA20.560018.422.825.233.211175BipolarDO-15TP6KE24CACheckOrder
TP6KE27A23.160016.325.728.437.511175UnipolarDO-15TP6KE27ACheckOrder
TP6KE27CA23.160016.325.728.437.511175BipolarDO-15TP6KE27CACheckOrder
TP6KE30A25.660014.728.531.541.411175UnipolarDO-15TP6KE30ACheckOrder
TP6KE30CA25.660014.728.531.541.411175BipolarDO-15TP6KE30CACheckOrder
TP6KE33A28.260013.331.434.745.711175UnipolarDO-15TP6KE33ACheckOrder
TP6KE33CA28.260013.331.434.745.711175BipolarDO-15TP6KE33CACheckOrder
TP6KE36A30.860012.234.237.849.911175UnipolarDO-15TP6KE36ACheckOrder
TP6KE36CA30.860012.234.237.849.911175BipolarDO-15TP6KE36CACheckOrder
TP6KE39A33.360011.337.14153.911175UnipolarDO-15TP6KE39ACheckOrder
TP6KE39CA33.360011.337.14153.911175BipolarDO-15TP6KE39CACheckOrder
TP6KE43A36.860010.340.945.259.311175UnipolarDO-15TP6KE43ACheckOrder
TP6KE43CA36.860010.340.945.259.311175BipolarDO-15TP6KE43CACheckOrder
TP6KE47A40.26009.444.749.464.811175UnipolarDO-15TP6KE47ACheckOrder
TP6KE47CA40.26009.444.749.464.811175BipolarDO-15TP6KE47CACheckOrder
TP6KE51A43.66008.748.553.670.111175UnipolarDO-15TP6KE51ACheckOrder
TP6KE51CA43.66008.748.553.670.111175BipolarDO-15TP6KE51CACheckOrder
TP6KE56A47.86007.953.258.87711175UnipolarDO-15TP6KE56ACheckOrder
TP6KE56CA47.86007.953.258.87711175BipolarDO-15TP6KE56CACheckOrder
TP6KE62A536007.258.965.18511175UnipolarDO-15TP6KE62ACheckOrder
TP6KE62CA536007.258.965.18511175BipolarDO-15TP6KE62CACheckOrder
TP6KE68A58.16006.664.671.49211175UnipolarDO-15TP6KE68ACheckOrder
TP6KE68CA58.16006.664.671.49211175BipolarDO-15TP6KE68CACheckOrder
TP6KE75A64.16005.971.378.810311175UnipolarDO-15TP6KE75ACheckOrder
TP6KE75CA64.16005.971.378.810311175BipolarDO-15TP6KE75CACheckOrder
TP6KE82A70.16005.477.986.111311175UnipolarDO-15TP6KE82ACheckOrder
TP6KE82CA70.16005.477.986.111311175BipolarDO-15TP6KE82CACheckOrder
TP6KE91A77.86004.986.595.512511175UnipolarDO-15TP6KE91ACheckOrder
TP6KE91CA77.86004.986.595.512511175BipolarDO-15TP6KE91CACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TP6KE13A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE13CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE15A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE15CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE16A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE16CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE18A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE18CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE20A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE20CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE20CA REACH219_Declaration_(Contain)_TP6KE20CA Yes
04/09/2015
Contains
TP6KE22A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE22CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE24A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE24CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE24CA REACH209_Declaration_Contain-_TP6KE24CA Yes
04/09/2015
Contains IPC_TP6KE_series_-single
TP6KE27A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE27A Yes
04/09/2015
TP6KE27CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE27CA Yes
04/09/2015
IPC_TP6KE_series_-single
TP6KE30A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE30CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE30CA REACH219_Declaration_(Contain)_TP6KE30CA Yes
04/09/2015
Contains
TP6KE33A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE33A Yes
04/09/2015
TP6KE33CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE36A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE36CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE36CA REACH191_Declaration_with_Pb_TP6KE36CA Yes
04/09/2015
Contains IPC_TP6KE_series_-single
TP6KE39A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE39A Yes
04/09/2015
TP6KE39CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
IPC_TP6KE_series_-single
TP6KE43A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE43CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE43CA REACH219_Declaration_(Contain)_TP6KE43CA Yes
04/09/2015
Contains IPC_TP6KE_series_-single
TP6KE47A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE47CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE51A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE51CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE51CA REACH211_Declaration_Contain-_TP6KE51CA
Contains IPC_TP6KE_TPSA-single
TP6KE56A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE56CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE56CA REACH219_Declaration_(Contain)_TP6KE56CA Yes
04/09/2015
Contains
TP6KE62A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE62CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 CoC_RoHS9_TP6KE62CA REACH191_Declaration_with_Pb_TP6KE62CA Yes
04/09/2015
Contains
TP6KE68A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE68CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE75A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE75CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE82A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE82CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE91A TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
TP6KE91CA TVS DIODE AXIAL LEAD T&R RoHS No 04/09/2015 PbFree No 06/18/2015 Yes
04/09/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.